(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Standard Type
·3 types for P, M and K types
Tool Material: Carbide
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Work Material | Detail Type | Dimension s ±0.05 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,834.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 40 Day(s) | 8 | Cast Iron[○] | ICK (For cast iron) | 5.40 | ||
฿ 2,834.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 40 Day(s) | 9 | Cast Iron[○] | ICK (For cast iron) | 5.80 | ||
฿ 3,014.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 40 Day(s) | 10 | Cast Iron[○] | ICK (For cast iron) | 6.20 | ||
฿ 3,014.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 11 | Cast Iron[○] | ICK (For cast iron) | 6.60 | ||
฿ 3,157.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 40 Day(s) | 12 | Cast Iron[○] | ICK (For cast iron) | 7.00 | ||
฿ 3,157.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 13 | Cast Iron[○] | ICK (For cast iron) | 7.60 | ||
฿ 3,157.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 40 Day(s) | 14 | Cast Iron[○] | ICK (For cast iron) | 8.15 | ||
฿ 3,157.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 14.8 | Cast Iron[○] | ICK (For cast iron) | 8.15 | ||
฿ 3,479.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 15 | Cast Iron[○] | ICK (For cast iron) | 8.73 | ||
฿ 3,479.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 40 Day(s) | 16 | Cast Iron[○] | ICK (For cast iron) | 9.30 | ||
฿ 4,053.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 16.2 | Cast Iron[○] | ICK (For cast iron) | 9.30 | ||
฿ 4,053.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 40 Day(s) | 17 | Cast Iron[○] | ICK (For cast iron) | 9.90 | ||
฿ 4,053.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 18 | Cast Iron[○] | ICK (For cast iron) | 10.50 | ||
฿ 4,877.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 40 Day(s) | 19 | Cast Iron[○] | ICK (For cast iron) | 11.00 | ||
฿ 5,380.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 20 | Cast Iron[○] | ICK (For cast iron) | 11.60 | ||
฿ 5,774.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 21 | Cast Iron[○] | ICK (For cast iron) | 12.20 | ||
฿ 5,774.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 22 | Cast Iron[○] | ICK (For cast iron) | 12.80 | ||
฿ 5,774.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 23 | Cast Iron[○] | ICK (For cast iron) | 13.40 | ||
฿ 6,241.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 24 | Cast Iron[○] | ICK (For cast iron) | 14.00 | ||
฿ 2,834.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 7.3 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 4.60 | ||
฿ 2,834.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 8 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 5.40 | ||
฿ 2,834.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 9 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 5.80 | ||
฿ 3,014.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 10 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 6.20 | ||
฿ 3,014.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 11 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 6.60 | ||
฿ 3,014.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 11.3 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 6.60 | ||
฿ 3,014.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 11.4 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 6.60 | ||
฿ 3,157.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 12 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 7.00 | ||
฿ 3,157.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 40 Day(s) | 13 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 7.60 | ||
฿ 3,157.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 14 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 8.15 | ||
฿ 3,479.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 15 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 8.73 | ||
฿ 3,479.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 16 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 9.30 | ||
฿ 4,053.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 17 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 9.90 | ||
฿ 4,053.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 17.6 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 9.90 | ||
฿ 4,053.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 18 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 10.50 | ||
฿ 4,877.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 19 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 11.00 | ||
฿ 4,877.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 19.7 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 11.00 | ||
฿ 5,380.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 20 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 11.60 | ||
฿ 5,774.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 21 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 12.20 | ||
฿ 5,774.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 22 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 12.80 | ||
฿ 5,774.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 23 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 13.40 | ||
฿ 6,241.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 24 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 14.00 | ||
฿ 6,241.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 25 | Heat-Treated Steel[○] / Stainless Steel[○] | ICM (For stainless steel/heat resistant steel) | 14.50 | ||
฿ 2,834.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 8 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 5.40 | ||
฿ 2,834.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 8.4 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 5.40 | ||
฿ 2,834.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 9 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 5.80 | ||
฿ 3,014.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 10 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 6.20 | ||
฿ 3,014.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 10.4 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 6.20 | ||
฿ 3,014.00 | ICR1 INSERTS | 2 Piece(s) | 15 Day(s) | 10.6 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 6.20 | ||
฿ 3,014.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 11 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 6.60 | ||
฿ 3,157.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 12 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 7.00 | ||
฿ 3,157.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 13 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 7.60 | ||
฿ 3,157.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 14 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 8.15 | ||
฿ 3,157.00 | ICR1 INSERTS | 2 Piece(s) | 15 Day(s) | 14.8 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 8.15 | ||
฿ 3,479.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 15 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 8.73 | ||
฿ 3,479.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 16 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 9.30 | ||
฿ 4,053.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 16.4 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 9.30 | ||
฿ 4,053.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 17 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 9.90 | ||
฿ 4,053.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 18 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 10.50 | ||
฿ 4,877.00 | ICR INDEXABLE TOOLS | 2 Piece(s) | 15 Day(s) | 19 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 11.00 | ||
฿ 4,877.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 19.7 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 11.00 | ||
฿ 4,877.00 | ICR1 INSERTS | 2 Piece(s) | 19 Day(s) | 19.9 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 11.00 | ||
฿ 5,380.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 20 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 11.60 | ||
฿ 5,774.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 21 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 12.20 | ||
฿ 5,774.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 22 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 12.80 | ||
฿ 5,774.00 | ICR1 INSERTS | 1 Piece(s) | 10 Day(s) | 22.3 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 12.80 | ||
฿ 5,774.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 23 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 13.40 | ||
฿ 6,241.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 24 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 14.00 | ||
฿ 6,241.00 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 25 | General Steel[○] / Heat-Treated Steel[○] | ICP (For steel / alloy steel) | 14.50 |
Loading...
Tool Material Type | Carbide | Coating Presence | Included | Coating Type | PVD |
---|---|---|---|---|---|
Oil-Hole Presence | None | Detailed Coating Type | IC908 |
How can we improve?
How can we improve?