1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUMOCHAM Head, Processing Diameter 6.0 mm–25.9 mm ICP-2M/ICK-2M (Part Number)

SUMOCHAM Head, Processing Diameter 6.0 mm–25.9 mm ICP-2M/ICK-2M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,157.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Each of the heads have special characteristics.

 
Part Number
ICP0902MIC908
ICP1102MIC908
ICP1302MIC908
ICP1402MIC908
ICP1802MIC908
ICP1902MIC908
ICP2202MIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTurning Diameter φd
(mm)
Dimension s ±0.05
(mm)

฿ 3,157.00

ICR INDEXABLE TOOLS 1 Piece(s) 19 Day(s) 95.80

฿ 3,372.00

ICR INDEXABLE TOOLS 1 Piece(s) 19 Day(s) 116.60

฿ 3,551.00

ICR INDEXABLE TOOLS 1 Piece(s) 19 Day(s) 137.60

฿ 3,551.00

ICR INDEXABLE TOOLS 1 Piece(s) 19 Day(s) 148.15

฿ 4,627.00

ICR INDEXABLE TOOLS 1 Piece(s) 19 Day(s) 1810.50

฿ 5,451.00

ICR INDEXABLE TOOLS 1 Piece(s) 19 Day(s) 1911.00

฿ 6,492.00

ICR INDEXABLE TOOLS 1 Piece(s) 19 Day(s) 2212.80

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel Tool Material Type Carbide Coating Presence Included
Coating Type PVD Oil-Hole Presence None Detail Type ICP-2M (For steel / alloy steel)
Detailed Coating Type IC908