1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shred mill (6R series) chip RCMT (Part Number)

Shred mill (6R series) chip RCMT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 564.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tip for roughing cutters and thread mills that breaks chips and realizes good chip discharge performance even with deep hole drilling.

 
Part Number
RCMT1206FWF20IC908
RCMT1206FWF20IC928
RCMT1206FWIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Main Cutting Edge Symbol Machining​Type Material Features

฿ 564.45

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFMedium grindingIC908Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 564.45

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialFMedium grindingIC928TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 564.45

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness Material-Heavy cuttingIC928TiAlN PVD coating on tough welding-base material. High blade tip strength.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Clearance Angle C (7°) Detail Type RCMT 12…
Size D(mm) 12 Dimension s(mm) 4 Dimension s1(mm) 6.4
Use Shoulder Grinding/Trenching/Angular Fluting/Pocket/Horizontal Surface Grinding