1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Drill (Replaceable-Head Drill Body) DCM-3D Processing Diameter 7.5 mm–25.9 mm (Part Number)

Cam Drill (Replaceable-Head Drill Body) DCM-3D Processing Diameter 7.5 mm–25.9 mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,657.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machining Diameter: 7.5 mm to 25.9 mm

 
Part Number
DCM07502212A3DSALE
DCM08002412A3DSALE
DCM08502512A3DSALE
DCM09002712A3DSALE
DCM10503116A3DSALE
DCM11503416A3DSALE
DCM12503716A3DSALE
DCM14004216A3DSALE
DCM16004820A3DSALE
DCM17005120A3DSALE
DCM21006325A3DSALE
DCM24007225A3DSALE
DCM25007525A3DSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTurning Diameter φd
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Merchandise Name Dimension φPd
(mm)
Accessories Compatible Head 1 Option

฿ 11,657.00

฿ 10,724.44

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 7.5~7.92278.133.1451216DCM 075-022-12A-3D7KDCM-8IDI 075~079TKDCM-8

฿ 11,657.00

฿ 10,724.44

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 8.0~8.4248035451216DCM 080-024-12A-3D8KDCM-8IDI 080~084TKDCM-8

฿ 12,696.00

฿ 11,680.32

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 8.5~8.9258237.0451216DCM 085-025-12A-3D8KDCM-8IDI 085~089TKDCM-8

฿ 12,696.00

฿ 11,680.32

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 9.0~9.42784.139.1451216DCM 090-027-12A-3D9KDCM-9IDI 090~094TKDCM-9

฿ 12,696.00

฿ 11,680.32

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 10.5~10.9319446481620DCM 105-031-16A-3D10KDCM-10IDI 105~109TKDCM-10

฿ 12,696.00

฿ 11,680.32

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 11.5~11.9349850481620DCM 115-034-16A-3D11KDCM-11IDI 115~119TKDCM-11

฿ 12,696.00

฿ 11,680.32

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 12.5~12.937101.853.8481620DCM 125-037-16A-3D12KDCM-12IDI 125~129TKDCM-12

฿ 12,696.00

฿ 11,680.32

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 14.0~14.442109.261.2481620DCM 140-042-16A-3D14KDCM-14IDI 140~144TKDCM-14

฿ 13,306.00

฿ 12,241.52

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 16.0~16.94812070.0502025DCM 160-048-20A-3D16KDCM-16IDI 160~169TKDCM-16

฿ 13,306.00

฿ 12,241.52

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 17.0~17.951123.573.5502025DCM 170-051-20A-3D17KDCM-17IDI 170~179TKDCM-17

฿ 14,598.00

฿ 13,428.70

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 21.0~21.963146.890.8562532DCM 210-063-25A-3D21KDCM-21IDI 210~219TKDCM-21

฿ 18,147.00

฿ 16,695.24

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 24.0~24.972159.6103.6562532DCM 240-072-25A-3D24KDCM-24IDI 240~249TKDCM-24

฿ 20,372.00

฿ 18,740.20

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 25.0~25.975165109562532DCM 250-075-25A-3D25KDCM-25IDI 250~259TKDCM-25

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron Link Model End Mill Link Coating Presence None
Oil-Hole Presence Included Detail Type Machining Depth : 3XD Processing Depth 3XD
Parts Series Cam Drill (Head Replaceable Drill Body) Name DCM-3D、DCM-5D