1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Grip Tip GEPI...MT/WT (Peripheral Grinding Type Thread Cutting Tip) (Part Number)

ICR INSERTS

Cut Grip Tip GEPI...MT/WT (Peripheral Grinding Type Thread Cutting Tip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,324.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cut Grip GEHSR / L-SL Series Tip

 
Part Number
GEPI2.5MT0.05IC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,324.00

ICR INSERTS 10 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Preferred Hand No Preferred Hand
Nose R Others Outer Diameter / Inner Diameter (For Tapping) Minor Diameter Groove Width (For Grooving / Parting) 2.50(±0.02)
Detail Type GEPI...MT (outer periphery grinding type threading tip) Dimension / R(mm) 0.05(±0.03) Material IC908
Type PVD Coating Dimension / α(°) 60° Dimension / M(mm) 1.8
Pitch min(mm) 0.90

Please check the type/dimensions/specifications of the part GEPI2.5MT0.05IC908 in the Cut Grip Tip GEPI...MT/WT (Peripheral Grinding Type Thread Cutting Tip) series.