1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Grip Multi-Functional Work Tip Series (Part Number)

Cut Grip Multi-Functional Work Tip Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 820.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With abundant types of insert widths, shapes and holders, it supports all kinds of grooving and machining.

 
Part Number
GIF4.00E0.40IC20
GIF4.00E0.40IC807
GIF4.00E0.40IC808
GIF4.00E0.40IC8250
GIF4.00E0.40IC830
GIF4.00E0.40IC908
GIF4.00E0.60IC8250
GIF4.00E0.60IC830
GIF4.00E0.80IC20
GIF4.00E0.80IC807
GIF4.00E0.80IC808
GIF4.00E0.80IC8250
GIF4.00E0.80IC830
GIF4.00E0.80IC908
GIF4.00E2.00IC20
GIF4.00E2.00IC8250
GIF4.00E2.00IC830
GIF5.00E0.40IC20
GIF5.00E0.40IC808
GIF5.00E0.40IC8250
GIF5.00E0.40IC830
GIF5.00E0.60IC8250
GIF5.00E0.60IC830
GIF5.00E0.80IC20
GIF5.00E0.80IC807
GIF5.00E0.80IC808
GIF5.00E0.80IC8250
GIF5.00E0.80IC830
GIF5.00E0.80IC908
GIF5.00E2.50IC20
GIF5.00E2.50IC8250
GIF5.00E2.50IC830
GIF6.00E0.80IC20
GIF6.00E0.80IC808
GIF6.00E0.80IC8250
GIF6.00E0.80IC908
GIF6.00E3.00IC20
GIF6.00E3.00IC830
GIP1.570.15IC20
GIP1.570.15IC807
GIP1.570.15IC808
GIP1.570.15IC830
GIP1.570.15IC908
GIP1.960.15IC20
GIP1.960.15IC20N
GIP1.960.15IC807
GIP1.960.15IC808
GIP1.960.15IC830
GIP1.960.15IC908
GIP2.870.20IC20
GIP2.870.20IC808
GIP2.870.20IC830
GIP2.870.20IC908
GIP3.000.00IC20
GIP3.000.00IC808
GIP3.000.00IC830
GIP3.000.20IC20
GIP3.000.20IC807
GIP3.000.20IC808
GIP3.000.20IC830
GIP3.000.20IC908
GIP3.00E0.00IC830
GIP3.00E0.20IC20N
GIP3.00E0.20IC806
GIP3.00E0.20IC807
GIP3.00E0.20IC808
GIP3.00E0.20IC8250
GIP3.00E0.20IC830
GIP3.00E0.20IC908
GIP3.00E0.40IC20
GIP3.00E0.40IC20N
GIP3.00E0.40IC5010
GIP3.00E0.40IC806
GIP3.00E0.40IC807
GIP3.00E0.40IC808
GIP3.00E0.40IC8250
GIP3.00E0.40IC830
GIP3.00E0.40IC908
GIP4.00E0.40IC20
GIP4.00E0.40IC20N
GIP4.00E0.40IC806
GIP4.00E0.40IC807
GIP4.00E0.40IC808
GIP4.00E0.40IC8250
GIP4.00E0.40IC830
GIP4.00E0.40IC908
GIP4.00E0.60IC20
GIP4.00E0.60IC5010
GIP4.00E0.60IC808
GIP4.00E0.60IC8250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / Tmax
(mm)
Material Type Insert Variety Dimension / M
(mm)

฿ 1,041.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC20CarbideHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC807PVD CoatingHoning Large Tip3.2

฿ 1,335.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC808PVD CoatingHoning Large Tip3.2

฿ 1,283.95

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.44(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC8250CVD CoatingHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC830PVD CoatingHoning Large Tip3.2

฿ 1,338.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC908PVD CoatingHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) SteelOthers4(±0.02)GIF (Chip Treatment Breaker)0.6(±0.05)-IC8250CVD CoatingHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4(±0.02)GIF (Chip Treatment Breaker)0.6(±0.05)-IC830PVD CoatingHoning Large Tip3.2

฿ 957.41

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.84(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC20CarbideHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.84(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC807PVD CoatingHoning Large Tip3.2

฿ 1,335.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.84(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC808PVD CoatingHoning Large Tip3.2

฿ 1,283.95

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.84(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC8250CVD CoatingHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.84(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC830PVD CoatingHoning Large Tip3.2

฿ 1,338.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.84(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC908PVD CoatingHoning Large Tip3.2

฿ 1,052.35

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers4(±0.02)GIF (Chip Treatment Breaker)2.0(±0.05)-IC20CarbideHoning Large Tip3.2

฿ 1,314.19

ICR INSERTS 10 Piece(s) 5 Day(s) SteelOthers4(±0.02)GIF (Chip Treatment Breaker)2.0(±0.05)-IC8250CVD CoatingHoning Large Tip3.2

฿ 1,314.19

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4(±0.02)GIF (Chip Treatment Breaker)2.0(±0.05)-IC830PVD CoatingHoning Large Tip3.2

฿ 999.39

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.45(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC20CarbideHoning Large Tip4

฿ 1,341.93

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.45(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC808PVD CoatingHoning Large Tip4

฿ 1,413.36

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.45(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC8250CVD CoatingHoning Large Tip4

฿ 1,341.93

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.45(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC830PVD CoatingHoning Large Tip4

฿ 1,413.36

ICR INSERTS 10 Piece(s) 5 Day(s) SteelOthers5(±0.02)GIF (Chip Treatment Breaker)0.6(±0.05)-IC8250CVD CoatingHoning Large Tip4

฿ 1,341.93

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers5(±0.02)GIF (Chip Treatment Breaker)0.6(±0.05)-IC830PVD CoatingHoning Large Tip4

฿ 999.39

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.85(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC20CarbideHoning Large Tip4

฿ 1,341.93

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.85(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC807PVD CoatingHoning Large Tip4

฿ 1,470.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.85(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC808PVD CoatingHoning Large Tip4

฿ 1,413.36

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.85(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC8250CVD CoatingHoning Large Tip4

฿ 1,341.93

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.85(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC830PVD CoatingHoning Large Tip4

฿ 1,474.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.85(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC908PVD CoatingHoning Large Tip4

฿ 1,086.84

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers5(±0.02)GIF (Chip Treatment Breaker)2.5(±0.05)-IC20CarbideHoning Large Tip4

฿ 1,525.83

ICR INSERTS 10 Piece(s) 5 Day(s) SteelOthers5(±0.02)GIF (Chip Treatment Breaker)2.5(±0.05)-IC8250CVD CoatingHoning Large Tip4

฿ 1,450.47

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers5(±0.02)GIF (Chip Treatment Breaker)2.5(±0.05)-IC830PVD CoatingHoning Large Tip4

฿ 1,143.66

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.86(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC20CarbideHoning Large Tip4.8

฿ 1,632.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.86(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC808PVD CoatingHoning Large Tip4.8

฿ 1,485.45

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.86(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC8250CVD CoatingHoning Large Tip4.8

฿ 1,408.26

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.86(±0.02)GIF (Chip Treatment Breaker)0.8(±0.05)-IC908PVD CoatingHoning Large Tip4.8

฿ 1,248.88

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers6(±0.02)GIF (Chip Treatment Breaker)3.0(±0.05)-IC20CarbideHoning Large Tip4.8

฿ 1,606.26

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers6(±0.02)GIF (Chip Treatment Breaker)3.0(±0.05)-IC830PVD CoatingHoning Large Tip4.8

฿ 820.89

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers1.57(±0.02)GIP (general-use breaker)0.15(±0.05)2.7IC20Carbide-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.57(±0.02)GIP (general-use breaker)0.15(±0.05)2.7IC807PVD Coating-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.57(±0.02)GIP (general-use breaker)0.15(±0.05)2.7IC808PVD Coating-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.57(±0.02)GIP (general-use breaker)0.15(±0.05)2.7IC830PVD Coating-2.2

฿ 1,048.24

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.57(±0.02)GIP (general-use breaker)0.15(±0.05)2.7IC908PVD Coating-2.2

฿ 937.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers1.96(±0.02)GIP (general-use breaker)0.15(±0.05)3IC20Carbide-2.2

฿ 988.86

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Cast IronOthers1.96(±0.02)GIP (general-use breaker)0.15(±0.05)3IC20NCermet-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.96(±0.02)GIP (general-use breaker)0.15(±0.05)3IC807PVD Coating-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.96(±0.02)GIP (general-use breaker)0.15(±0.05)3IC808PVD Coating-2.2

฿ 1,100.70

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.96(±0.02)GIP (general-use breaker)0.15(±0.05)3IC830PVD Coating-2.2

฿ 1,205.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.96(±0.02)GIP (general-use breaker)0.15(±0.05)3IC908PVD Coating-2.2

฿ 912.06

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.22.87(±0.02)GIP (general-use breaker)0.20(±0.05)13.0IC20Carbide-2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.87(±0.02)GIP (general-use breaker)0.20(±0.05)13.0IC808PVD Coating-2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.87(±0.02)GIP (general-use breaker)0.20(±0.05)13.0IC830PVD Coating-2.4

฿ 1,097.08

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.87(±0.02)GIP (general-use breaker)0.20(±0.05)13.0IC908PVD Coating-2.4

฿ 990.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers3(±0.02)GIP (general-use breaker)0.00(±0.05)13.0IC20Carbide-2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers3(±0.02)GIP (general-use breaker)0.00(±0.05)13.0IC808PVD Coating-2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers3(±0.02)GIP (general-use breaker)0.00(±0.05)13.0IC830PVD Coating-2.4

฿ 990.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.23(±0.02)GIP (general-use breaker)0.20(±0.05)13.0IC20Carbide-2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23(±0.02)GIP (general-use breaker)0.20(±0.05)13.0IC807PVD Coating-2.4

฿ 1,263.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23(±0.02)GIP (general-use breaker)0.20(±0.05)13.0IC808PVD Coating-2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23(±0.02)GIP (general-use breaker)0.20(±0.05)13.0IC830PVD Coating-2.4

฿ 1,263.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23(±0.02)GIP (general-use breaker)0.20(±0.05)13.0IC908PVD Coating-2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers3(±0.02)GIP (general-use breaker)0.00(±0.05)-IC830PVD CoatingHoning Large Tip2.4

฿ 1,138.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Cast Iron0.23(±0.02)GIP (general-use breaker)0.20(±0.05)-IC20NCermetHoning Large Tip2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Heat-Resistant Alloy, Titanium Alloy0.23(±0.02)GIP (general-use breaker)0.20(±0.05)-IC806PVD CoatingHoning Large Tip2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23(±0.02)GIP (general-use breaker)0.20(±0.05)-IC807PVD CoatingHoning Large Tip2.4

฿ 1,263.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23(±0.02)GIP (general-use breaker)0.20(±0.05)-IC808PVD CoatingHoning Large Tip2.4

฿ 1,216.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.23(±0.02)GIP (general-use breaker)0.20(±0.05)-IC8250CVD CoatingHoning Large Tip2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23(±0.02)GIP (general-use breaker)0.20(±0.05)-IC830PVD CoatingHoning Large Tip2.4

฿ 1,263.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23(±0.02)GIP (general-use breaker)0.20(±0.05)-IC908PVD CoatingHoning Large Tip2.4

฿ 990.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC20CarbideHoning Large Tip2.4

฿ 1,138.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Cast Iron0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC20NCermetHoning Large Tip2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC5010CVD CoatingHoning Large Tip2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Heat-Resistant Alloy, Titanium Alloy0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC806PVD CoatingHoning Large Tip2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC807PVD CoatingHoning Large Tip2.4

฿ 1,263.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC808PVD CoatingHoning Large Tip2.4

฿ 1,216.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC8250CVD CoatingHoning Large Tip2.4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC830PVD CoatingHoning Large Tip2.4

฿ 1,263.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC908PVD CoatingHoning Large Tip2.4

฿ 1,041.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIP (general-use breaker)0.40(±0.05)-IC20CarbideHoning Large Tip3.2

฿ 1,041.00

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Cast Iron0.44(±0.02)GIP (general-use breaker)0.40(±0.05)-IC20NCermetHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIP (general-use breaker)0.40(±0.05)-IC806PVD CoatingHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIP (general-use breaker)0.40(±0.05)-IC807PVD CoatingHoning Large Tip3.2

฿ 1,335.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIP (general-use breaker)0.40(±0.05)-IC808PVD CoatingHoning Large Tip3.2

฿ 1,283.95

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.44(±0.02)GIP (general-use breaker)0.40(±0.05)-IC8250CVD CoatingHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIP (general-use breaker)0.40(±0.05)-IC830PVD CoatingHoning Large Tip3.2

฿ 1,338.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIP (general-use breaker)0.40(±0.05)-IC908PVD CoatingHoning Large Tip3.2

฿ 908.33

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthers4(±0.02)GIP (general-use breaker)0.60(±0.05)-IC20CarbideHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Cast IronOthers4(±0.02)GIP (general-use breaker)0.60(±0.05)-IC5010CVD CoatingHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers4(±0.02)GIP (general-use breaker)0.60(±0.05)-IC808PVD CoatingHoning Large Tip3.2

฿ 1,219.50

ICR INSERTS 10 Piece(s) 5 Day(s) SteelOthers4(±0.02)GIP (general-use breaker)0.60(±0.05)-IC8250CVD CoatingHoning Large Tip3.2

Loading...

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Preferred Hand No Preferred Hand Outer Diameter / Inner Diameter (For Tapping) Major Diameter Processing Applications Turning/Deep Grooving/Wide Grooving