(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With abundant types of insert widths, shapes and holders, it supports all kinds of grooving and machining.
Part Number |
---|
GIP4.00E0.80IC806 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimension / Tmax (mm) | Material | Type | Insert Variety | Dimension / M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,219.50 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.4 | 4(±0.02) | GIP (general-use breaker) | 0.80(±0.05) | - | IC806 | PVD Coating | Honing Large Tip | 3.2 |
Loading...
Shape | Others | Use | Outer Diameter / Inner Diameter | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Preferred Hand | No Preferred Hand | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter | Processing Applications | Turning/Deep Grooving/Wide Grooving |
How can we improve?
How can we improve?