1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Grip Multi-Functional Work Tip Series (Part Number)

ICR INSERTS

Cut Grip Multi-Functional Work Tip Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 820.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With abundant types of insert widths, shapes and holders, it supports all kinds of grooving and machining.

 
Part Number
GIP3.00E0.40IC808
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / Tmax
(mm)
Material Type Insert Variety Dimension / M
(mm)

฿ 1,263.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC808PVD CoatingHoning Large Tip2.4

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Preferred Hand No Preferred Hand Outer Diameter / Inner Diameter (For Tapping) Major Diameter Processing Applications Turning/Deep Grooving/Wide Grooving

Please check the type/dimensions/specifications of the part GIP3.00E0.40IC808 in the Cut Grip Multi-Functional Work Tip Series series.

Products with similar specification

Part Number
GIF4.00E0.40IC8250
GIF4.00E0.40IC830
GIF4.00E0.40IC908
GIP3.00E0.40IC8250
GIP3.00E0.40IC830
GIP3.00E0.40IC908
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / Tmax
(mm)
Material Type Insert Variety Dimension / M
(mm)

฿ 1,283.95

10 Piece(s) 5 Day(s) Steel0.44(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC8250CVD CoatingHoning Large Tip3.2

฿ 1,219.50

10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC830PVD CoatingHoning Large Tip3.2

฿ 1,338.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.44(±0.02)GIF (Chip Treatment Breaker)0.4(±0.05)-IC908PVD CoatingHoning Large Tip3.2

฿ 1,216.83

10 Piece(s) 5 Day(s) Steel0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC8250CVD CoatingHoning Large Tip2.4

฿ 1,156.79

10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC830PVD CoatingHoning Large Tip2.4

฿ 1,263.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.43(±0.02)GIP (general-use breaker)0.40(±0.05)-IC908PVD CoatingHoning Large Tip2.4