(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With abundant types of insert widths, shapes and holders, it supports all kinds of grooving and machining.
Part Number |
---|
GIP4.00E0.40IC20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimension / Tmax (mm) | Material | Type | Insert Variety | Dimension / M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,041.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 4(±0.02) | GIP (general-use breaker) | 0.40(±0.05) | - | IC20 | Carbide | Honing Large Tip | 3.2 |
Loading...
Shape | Others | Use | Outer Diameter / Inner Diameter | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Preferred Hand | No Preferred Hand | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter | Processing Applications | Turning/Deep Grooving/Wide Grooving |
Please check the type/dimensions/specifications of the part GIP4.00E0.40IC20 in the Cut Grip Multi-Functional Work Tip Series series.
Part Number |
---|
GIF4.00E0.80IC808 |
GIF4.00E0.80IC908 |
GIF5.00E0.80IC808 |
GIP4.00E0.40IC808 |
GIP4.00E0.40IC908 |
GIP4.00E0.80IC808 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimension / Tmax (mm) | Material | Type | Insert Variety | Dimension / M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,335.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 4(±0.02) | GIF (Chip Treatment Breaker) | 0.8(±0.05) | - | IC808 | PVD Coating | Honing Large Tip | 3.2 | ||
฿ 1,338.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 4(±0.02) | GIF (Chip Treatment Breaker) | 0.8(±0.05) | - | IC908 | PVD Coating | Honing Large Tip | 3.2 | ||
฿ 1,470.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 5(±0.02) | GIF (Chip Treatment Breaker) | 0.8(±0.05) | - | IC808 | PVD Coating | Honing Large Tip | 4 | ||
฿ 1,335.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 4(±0.02) | GIP (general-use breaker) | 0.40(±0.05) | - | IC808 | PVD Coating | Honing Large Tip | 3.2 | ||
฿ 1,338.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 4(±0.02) | GIP (general-use breaker) | 0.40(±0.05) | - | IC908 | PVD Coating | Honing Large Tip | 3.2 | ||
฿ 1,335.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 4(±0.02) | GIP (general-use breaker) | 0.80(±0.05) | - | IC808 | PVD Coating | Honing Large Tip | 3.2 |
How can we improve?
How can we improve?