1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X Plunge (metal mold machining vertical engraving cutter) Chipbreaker (Part Number)

ICR MILLING CHIP

X Plunge (metal mold machining vertical engraving cutter) Chipbreaker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 427.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Controls insert chipping and cutting resistance in axial direction with the 17° sloping angle with the insert mounted.

 
Part Number
XCMT120408TRIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 427.78

ICR MILLING CHIP 10 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) E (75° Diamond) Work Material Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material No. of Usable Corners 2
Detail Type XCMT Size D(mm) 9.5 Dimension s(mm) 5
Material IC908 Size L(mm) 12.2 Features Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.
Use Shoulder Grinding/Trenching/Plunging/Flat Surface Grinding

Please check the type/dimensions/specifications of the part XCMT120408TRIC908 in the X Plunge (metal mold machining vertical engraving cutter) Chipbreaker series.