1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SGSA Slitter Chip (Part Number)

SGSA Slitter Chip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 653.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A self-restraining, throwaway type metal saw.

 
Part Number
GSAN3IC328
GSAN4IC328
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension r
(mm)
Size W
(mm)

฿ 653.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) 0.23

฿ 696.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) 0.244.00

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Work Material Stainless Steel / High-Hardness Material Detail Type GSAN
Material IC328 w Allowable Tolerance(mm) ±0.04 Features Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.
Use Inversed Spot Facing / T-Groove Processing