1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

IDI-SK (140° drill head for cast iron) (Part Number)

IDI-SK (140° drill head for cast iron)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,690.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

140° drill head for cast iron.

 
Part Number
IDI068SKIC908
IDI085SKIC908
IDI110SKIC908
IDI135SKIC908
IDI140SKIC908
IDI145SKIC908
IDI160SKIC908
IDI170SKIC908
IDI180SKIC908
IDI190SKIC908
IDI230SKIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTurning Diameter φd
(mm)
Dimension s
(mm)
Suitable Body

฿ 2,690.00

ICR INDEXABLE TOOLS 2 Piece(s) 10 Day(s) 6.84.10DCT 068

฿ 2,690.00

ICR INDEXABLE TOOLS 2 Piece(s) 10 Day(s) 8.54.10DCM/DCT 085

฿ 2,834.00

ICR INDEXABLE TOOLS 2 Piece(s) 20 Day(s) 115.50DCM 110

฿ 2,977.00

ICR INDEXABLE TOOLS 2 Piece(s) 10 Day(s) 13.56.00DCM 135

฿ 2,977.00

ICR INDEXABLE TOOLS 2 Piece(s) 10 Day(s) 146.90DCM/DCT 140

฿ 2,977.00

ICR INDEXABLE TOOLS 2 Piece(s) 10 Day(s) 14.56.90DCM 145

฿ 3,299.00

ICR INDEXABLE TOOLS 2 Piece(s) 20 Day(s) 167.80DCM 160

฿ 3,299.00

ICR INDEXABLE TOOLS 2 Piece(s) 20 Day(s) 178.00DCM/DCT 170

฿ 3,587.00

ICR INDEXABLE TOOLS 2 Piece(s) 10 Day(s) 188.30DCM 180

฿ 3,587.00

ICR INDEXABLE TOOLS 2 Piece(s) 10 Day(s) 198.60DCM 190

฿ 4,089.00

ICR INDEXABLE TOOLS 2 Piece(s) 10 Day(s) 239.80DCM 230

Loading...

  1. 1

Basic Information

Work Material Cast Iron Tool Material Type Carbide Coating Presence Included
Coating Type PVD Oil-Hole Presence None Detail Type IDI-SK (140° drill head for cast iron)
Detailed Coating Type IC908