1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

5°/7°Positive Rake Angle, For Small Diameter Boring Bar (Part Number)

5°/7°Positive Rake Angle, For Small Diameter Boring Bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 341.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

WBMT

 
Part Number
WBMT060102LIC30N
WBMT060102LIC530N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type

฿ 341.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronIC30NCermet

฿ 485.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Cast IronIC530NPVD Cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter No. of Usable Corners 3
Rake Angle Positive Preferred Hand Left Handed Nose R Others
Outer Diameter / Inner Diameter (For Tapping) Major Diameter Detail Type WBMT Dimension / r(mm) 0.2
Dimension / s(mm) 1.59 Dimension / d(mm) 3.97