(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cow leather gloves CS717

Cow leather gloves CS717

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 340.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
4112491
4112493
S-717-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Size Total Length
(cm)
Standard Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
Material Quality Weight (g) Material 1 Materials 2 Cuff type JAN Code Trusco Code Remark Amount Of Content

฿ 455.94

LEATHER GLOVES 1 Piece(s) 1 Day(s) - M 22 - 21 8.5 1.2 - 145.000 Cow split leather Scientific name of cowhide: BOSTAURUS (Bostaurus) hook-and-loop tape 4957520532817 789-4848 - -

฿ 455.94

LEATHER GLOVES 1 Piece(s) 1 Day(s) - LL 23.5 - 23 9 1.2 - 155.000 Cow split leather - hook-and-loop tape 4957520532831 789-4856 - -

฿ 340.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) For work L - 23 22 8.5 1.4 Cattle Split Leather - - - - - - Cuffs: Velcro fastener type 1 Pair

Basic Specifications

Product Description

[Features]
·Resistant to abrasion, resistant to heat and oil, and long-lasting
·Magic cuffs provide an excellent fit
[Applications]
·Heavy work such as construction, civil engineering, steel, machinery, transportation, electrical work, landscaping, etc.

Part Number
4112491
4112493
S-717-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Size Total Length
(cm)
Standard Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
Material Quality Weight (g) Material 1 Materials 2 Cuff type JAN Code Trusco Code Remark Amount Of Content

฿ 455.94

LEATHER GLOVES 1 Piece(s) 1 Day(s) - M 22 - 21 8.5 1.2 - 145.000 Cow split leather Scientific name of cowhide: BOSTAURUS (Bostaurus) hook-and-loop tape 4957520532817 789-4848 - -

฿ 455.94

LEATHER GLOVES 1 Piece(s) 1 Day(s) - LL 23.5 - 23 9 1.2 - 155.000 Cow split leather - hook-and-loop tape 4957520532831 789-4856 - -

฿ 340.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) For work L - 23 22 8.5 1.4 Cattle Split Leather - - - - - - Cuffs: Velcro fastener type 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1