(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Shoes 7500 Series 7517 Antistatic White Shoes (7517W-S-24)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
7517W-S-23.5
7517W-S-24
7517W-S-24.5
7517W-S-25
7517W-S-27
7517W-S-27.5
7517W-S-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Quantity

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 23.5 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 24 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24.5 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 27.5 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Color
    White series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
  • Electric Resistant(Ω)
    1.0×105~8
  • Compressive load resistance(kN)
    10±0.1
  • Use
    For work that may cause disasters such as explosion, fire, electric shock, malfunction of electronic equipment, destruction of electronic elements due to electrostatic charging.
  • Quantity
    1 Pair

Product Description

Electrostatic shoes that are easy to put on and take off.
[Features]
·ESD safe shoes that eliminate the buildup of static electricity in the human body through the soles.
[Applications]
·Work where static electricity may cause explosions, fires, electric shocks, malfunctions of electronic devices, destruction of electronic elements, and other disasters.

Part Number
7517W-S-23.5
7517W-S-24
7517W-S-24.5
7517W-S-25
7517W-S-27
7517W-S-27.5
7517W-S-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Quantity

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 23.5 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 24 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24.5 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 27.5 1 Pair

฿ 4,899.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1