1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Drill, 15 × D, Type-N 6412 (Part Number)

Micro Drill, 15 × D, Type-N 6412
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,571.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Improves chip disposal by increasing groove width, allowing stable small diameter deep hole milling. Equipped with cooling ducts for internal lubrication, ideal for deep hole machining

Part Number
6412-001.400
6412-001.500
6412-001.590
6412-001.600
6412-001.700
6412-001.800
6412-001.900
6412-001.980
6412-002.000
6412-002.100
6412-002.200
6412-002.300
6412-002.380
6412-002.400
6412-002.500
6412-002.600
6412-002.700
6412-002.780
6412-002.800
6412-002.900
6412-003.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 7,571.87

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.42562

฿ 7,571.87

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 1.52762

฿ 8,659.13

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 1.592962

฿ 7,571.87

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.62962

฿ 8,315.05

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.73170

฿ 8,315.05

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 1.83270

฿ 8,315.05

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.93470

฿ 9,518.41

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 1.983670

฿ 8,634.33

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 23670

฿ 8,634.33

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 2.13878

฿ 9,879.42

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.24078

฿ 10,594.78

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.34278

฿ 10,594.78

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.384478

฿ 9,269.27

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.44478

฿ 9,269.27

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 2.54578

฿ 9,269.27

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.64787

฿ 10,594.78

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.74887

฿ 11,068.26

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.785087

฿ 9,693.77

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.85087

฿ 9,693.77

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.95287

฿ 10,387.97

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 35487

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole Available Number of flutes(sheet) 2
Tip angle(°) 135 Shank diameter d2(mm) 4 Standard G.S.
Internal oil supply Available Blade diameter tolerance h7 Shank diameter tolerance h6
Coating Details superA