1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder 10 x D HT800WP 4110 (Part Number)

Holder 10 x D HT800WP 4110
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,518.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Enables stable machining with the reliable clamping method and highly rigid body.
· Unique groove shape and coolant duct position provide excellent chip discharge properties.
· Internal oil supply type.

Part Number
4110-11.000
4110-11.500
4110-12.000
4110-12.500
4110-13.000
4110-13.500
4110-14.000
4110-14.500
4110-15.000
4110-15.500
4110-16.000
4110-16.500
4110-17.000
4110-17.500
4110-18.000
4110-18.500
4110-19.000
4110-19.500
4110-20.000
4110-20.500
4110-21.000
4110-21.500
4110-22.000
4110-22.500
4110-23.000
4110-23.500
4110-24.000
4110-24.500
4110-25.000
4110-25.500
4110-26.000
4110-26.500
4110-27.000
4110-27.500
4110-28.000
4110-28.500
4110-29.000
4110-29.500
4110-30.000
4110-30.500
4110-31.000
4110-31.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L1
(mm)
Shank diameter d2
(mm)
Shank length l3
(mm)
Holder Size
(mm)
Compatible tip diameter d1
(mm)
Maximum machining length l2
(mm)
Holder Diameter d3
(mm)

฿ 19,518.00

DRILL 1 Piece(s) 24 Day(s) 182124511011.00-11.49117.110.7

฿ 19,518.00

DRILL 1 Piece(s) 24 Day(s) 187124511511.50-11.99122.111.2

฿ 19,518.00

DRILL 1 Piece(s) 24 Day(s) 194124512012.00-12.49127.211.7

฿ 19,518.00

DRILL 1 Piece(s) 24 Day(s) 199144512512.50-12.99132.312.2

฿ 19,518.00

DRILL 1 Piece(s) 24 Day(s) 205144513013.00-13.49137.512.7

฿ 19,518.00

DRILL 1 Piece(s) 24 Day(s) 211144513513.50-13.99142.513.2

฿ 21,203.00

DRILL 1 Piece(s) 24 Day(s) 217144514014.00-14.49147.713.7

฿ 21,203.00

DRILL 1 Piece(s) 24 Day(s) 225164814514.50-14.99152.814.2

฿ 21,203.00

DRILL 1 Piece(s) 24 Day(s) 232164815015.00-15.49157.814.7

฿ 21,203.00

DRILL 1 Piece(s) 24 Day(s) 237164815515.50-15.99162.915.2

฿ 26,329.00

DRILL 1 Piece(s) 24 Day(s) 243164816016.00-16.49168.015.7

฿ 26,329.00

DRILL 1 Piece(s) 24 Day(s) 249184816516.50-16.99173.116.2

฿ 26,329.00

DRILL 1 Piece(s) 24 Day(s) 255184817017.00-17.49178.316.7

฿ 26,329.00

DRILL 1 Piece(s) 24 Day(s) 260184817517.50-17.99183.517.2

฿ 28,516.00

DRILL 1 Piece(s) 24 Day(s) 267184818018.00-18.49188.417.7

฿ 28,516.00

DRILL 1 Piece(s) 24 Day(s) 274205018518.50-18.99193.518.2

฿ 28,516.00

DRILL 1 Piece(s) 24 Day(s) 280205019019.00-19.49198.718.7

฿ 28,516.00

DRILL 1 Piece(s) 24 Day(s) 286205019519.50-19.99203.719.2

฿ 28,516.00

DRILL 1 Piece(s) 24 Day(s) 292205020020.00-20.49208.919.7

฿ 28,516.00

DRILL 1 Piece(s) 24 Day(s) 306255620520.50-20.99214.020.2

฿ 31,850.00

DRILL 1 Piece(s) 24 Day(s) 312255621021.00-21.49219.020.7

฿ 31,850.00

DRILL 1 Piece(s) 24 Day(s) 317255621521.50-21.99224.221.2

฿ 31,850.00

DRILL 1 Piece(s) 24 Day(s) 323255622022.00-22.49229.321.7

฿ 31,850.00

DRILL 1 Piece(s) 24 Day(s) 329255622522.50-22.99234.422.2

฿ 36,152.00

DRILL 1 Piece(s) 24 Day(s) 335255623023.00-23.49239.522.7

฿ 36,152.00

DRILL 1 Piece(s) 24 Day(s) 341255623523.50-23.99244.623.2

฿ 36,152.00

DRILL 1 Piece(s) 24 Day(s) 347255624024.00-24.49249.723.7

฿ 36,152.00

DRILL 1 Piece(s) 24 Day(s) 352255624524.50-24.99254.824.2

฿ 36,152.00

DRILL 1 Piece(s) 24 Day(s) 359255625025.00-25.49259.924.7

฿ 36,152.00

DRILL 1 Piece(s) 24 Day(s) 369326025525.50-25.99265.025.2

฿ 36,152.00

DRILL 1 Piece(s) 24 Day(s) 377326026026.00-26.49270.025.7

฿ 44,719.00

DRILL 1 Piece(s) 24 Day(s) 382326026526.50-26.99275.026.2

฿ 44,719.00

DRILL 1 Piece(s) 24 Day(s) 388326027027.00-27.49280.126.7

฿ 44,719.00

DRILL 1 Piece(s) 24 Day(s) 394326027527.50-27.99285.227.2

฿ 44,719.00

DRILL 1 Piece(s) 24 Day(s) 400326028028.00-28.49290.327.7

฿ 51,495.00

DRILL 1 Piece(s) 24 Day(s) 405326028528.50-28.99295.428.2

฿ 51,495.00

DRILL 1 Piece(s) 24 Day(s) 412326029029.00-29.49300.528.7

฿ 51,495.00

DRILL 1 Piece(s) 24 Day(s) 418326029529.50-29.99305.629.2

฿ 51,495.00

DRILL 1 Piece(s) 24 Day(s) 424326030030.00-30.49310.629.7

฿ 58,916.00

DRILL 1 Piece(s) 24 Day(s) 429326030530.50-30.99315.730.2

฿ 58,916.00

DRILL 1 Piece(s) 24 Day(s) 435326031031.00-31.49320.830.7

฿ 58,916.00

DRILL 1 Piece(s) 24 Day(s) 441326031531.50-31.99325.931.2

Loading...

  1. 1
 

Basic Information

work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Coating Y/N NA With/without Oil Hole Available
Internal oil supply Available Shank diameter tolerance h6