1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Extra Long 2GT100 527 (Part Number)

Tapered Shank Drill, Extra Long 2GT100 527
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,530.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The go-to part for drilling deep holes.
· A long drill for high-efficiency machining (Feature 2).

Part Number
0527-008.000
0527-008.500
0527-009.000
0527-009.500
0527-010.000
0527-010.320
0527-010.500
0527-011.000
0527-011.110
0527-011.500
0527-011.510
0527-011.800
0527-011.910
0527-012.000
0527-012.500
0527-012.700
0527-013.000
0527-013.500
0527-013.700
0527-013.800
0527-013.890
0527-014.000
0527-014.290
0527-014.500
0527-015.000
0527-015.500
0527-016.000
0527-016.500
0527-017.000
0527-017.070
0527-017.500
0527-018.000
0527-018.500
0527-019.000
0527-019.450
0527-019.500
0527-020.000
0527-020.500
0527-021.000
0527-021.030
0527-021.430
0527-022.000
0527-023.000
0527-023.020
0527-023.810
0527-024.000
0527-025.000
0527-026.000
0527-026.500
0527-028.000
0527-029.000
0527-029.500
0527-030.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo. Coating Details

฿ 4,530.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 82103301DM

฿ 5,039.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.52103301DM

฿ 5,102.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 92203451DM

฿ 5,986.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.52203451DM

฿ 5,165.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 102353601DM

฿ 8,960.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.322353601DM

฿ 6,428.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.52353601DM

฿ 5,930.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 112503751DM

฿ 8,893.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.112503751DM

฿ 6,242.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.52503751DM

฿ 10,300.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.512503751DM

฿ 13,018.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.82503751DM

฿ 10,664.92

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.912603951DM

฿ 7,133.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 122603951DM

฿ 7,378.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.52603951DM

฿ 7,133.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.72603951DM

฿ 7,512.00

GRG HSS DRILL 1 Piece(s) 31 Day(s) 132603951DM

฿ 8,016.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.52754101DM

฿ 11,843.49

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.72754101DM

฿ 11,699.57

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.82754101DM

฿ 11,289.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.892754101DM

฿ 8,016.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 142754101DM

฿ 11,289.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.292754252DM

฿ 8,084.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.52754252DM

฿ 8,084.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 152754252DM

฿ 11,054.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.52954452DM

฿ 8,273.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 162954452DM

฿ 9,472.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.52954452Homogenizer

฿ 8,960.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 172954452Homogenizer

฿ 14,417.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.073104652Homogenizer

฿ 9,662.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.53104652Homogenizer

฿ 10,037.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 183104652Homogenizer

฿ 12,611.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.53104652Homogenizer

฿ 10,987.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 193104652Homogenizer

฿ 18,693.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.453254902Homogenizer

฿ 14,937.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.53254902Homogenizer

฿ 12,324.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 203254902Homogenizer

฿ 12,450.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 20.53254902Homogenizer

฿ 14,088.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 213254902Homogenizer

฿ 18,374.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 21.033254902Homogenizer

฿ 22,961.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 21.433455152Homogenizer

฿ 15,736.57

GRG HSS DRILL 1 Piece(s) 31 Day(s) 223455152Homogenizer

฿ 15,989.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 233455152Homogenizer

฿ 24,108.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23.023455153Homogenizer

฿ 27,654.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23.813655553Homogenizer

฿ 17,062.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 243655553Homogenizer

฿ 18,142.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 253655553Homogenizer

฿ 21,183.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 263655553Homogenizer

฿ 23,708.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 26.53655553Homogenizer

฿ 23,708.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 283855803Homogenizer

฿ 31,298.59

GRG HSS DRILL 1 Piece(s) 31 Day(s) 293855803Homogenizer

฿ 30,428.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 29.53855803Homogenizer

฿ 27,573.62

GRG HSS DRILL 1 Piece(s) 31 Day(s) 303855803Homogenizer

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN1870
Blade diameter tolerance h8