1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Extra Long 1GT100 526 (Part Number)

Tapered Shank Drill, Extra Long 1GT100 526
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,981.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A long drill for high-efficiency machining (Feature 1).

Part Number
0526-008.000
0526-008.500
0526-008.600
0526-008.700
0526-009.000
0526-009.500
0526-009.520
0526-009.800
0526-010.000
0526-010.200
0526-010.500
0526-010.720
0526-011.000
0526-011.110
0526-011.500
0526-011.750
0526-012.000
0526-012.300
0526-012.500
0526-012.800
0526-013.000
0526-013.500
0526-014.000
0526-014.200
0526-014.290
0526-014.500
0526-015.000
0526-015.500
0526-015.870
0526-016.000
0526-016.500
0526-017.000
0526-017.500
0526-018.000
0526-018.500
0526-019.000
0526-019.500
0526-020.000
0526-020.500
0526-021.000
0526-022.000
0526-023.000
0526-024.000
0526-025.000
0526-026.000
0526-026.500
0526-028.000
0526-028.500
0526-029.000
0526-030.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo. Coating Details

฿ 2,981.13

GRG HSS DRILL 1 Piece(s) 31 Day(s) 81652651DM

฿ 3,706.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.51652651DM

฿ 6,175.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.61752751DM

฿ 6,175.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.71752751DM

฿ 3,580.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 91752751DM

฿ 4,022.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.51752751DM

฿ 8,581.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.521852851DM

฿ 8,059.26

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.81852851DM

฿ 3,776.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 101852851DM

฿ 8,227.37

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.21852851DM

฿ 4,404.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.51852851DM

฿ 7,905.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.721953001DM

฿ 4,404.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 111953001DM

฿ 7,122.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.111953001DM

฿ 4,594.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.51953001DM

฿ 9,988.26

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.751953001DM

฿ 4,657.20

GRG HSS DRILL 1 Piece(s) 31 Day(s) 122053101DM

฿ 4,916.62

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.32053101DM

฿ 8,224.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.52053101DM

฿ 10,093.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.82053101DM

฿ 4,850.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 132053101DM

฿ 5,611.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.52203251DM

฿ 5,477.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 142203251DM

฿ 8,084.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.22203402DM

฿ 8,792.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.292203402DM

฿ 5,667.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.52203402DM

฿ 5,986.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 152203402DM

฿ 8,581.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.52303552DM

฿ 6,312.88

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.872303552DM

฿ 6,175.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 162303552DM

฿ 7,210.26

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.52303552Homogenizer

฿ 6,428.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 172303552Homogenizer

฿ 6,681.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.52453702Homogenizer

฿ 6,307.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 182453702Homogenizer

฿ 7,280.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.52453702Homogenizer

฿ 7,827.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 192453702Homogenizer

฿ 11,500.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.52603852Homogenizer

฿ 8,960.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 202603852Homogenizer

฿ 11,307.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 20.52603852Homogenizer

฿ 10,293.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 212603852Homogenizer

฿ 10,798.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 222704052Homogenizer

฿ 12,699.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 232704052Homogenizer

฿ 14,221.79

GRG HSS DRILL 1 Piece(s) 31 Day(s) 242904403Homogenizer

฿ 14,473.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 252904403Homogenizer

฿ 14,772.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 262904403Homogenizer

฿ 30,526.99

GRG HSS DRILL 1 Piece(s) 31 Day(s) 26.52904403Homogenizer

฿ 17,897.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 283054603Homogenizer

฿ 29,215.39

GRG HSS DRILL 1 Piece(s) 31 Day(s) 28.53054603Homogenizer

฿ 18,756.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 293054603Homogenizer

฿ 20,675.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 303054603Homogenizer

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN1870
Blade diameter tolerance h8