1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Extra Long 1 GT100 620 (Part Number)

Tapered Shank Drill, Extra Long 1 GT100 620
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,292.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The go-to part for drilling deep holes.
· A long drill for high-efficiency machining of hard steel, alloy steel, etc.

Part Number
0620-009.520
0620-010.000
0620-010.200
0620-010.320
0620-010.500
0620-011.000
0620-011.110
0620-011.500
0620-012.000
0620-012.300
0620-012.500
0620-012.700
0620-013.000
0620-013.500
0620-014.000
0620-014.290
0620-014.500
0620-015.000
0620-015.080
0620-015.500
0620-016.000
0620-016.500
0620-017.000
0620-017.500
0620-018.000
0620-018.500
0620-019.000
0620-020.000
0620-021.000
0620-022.000
0620-023.000
0620-025.500
0620-026.000
0620-029.370
0620-030.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo. Coating Details

฿ 10,377.69

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.521852851DM

฿ 5,292.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 101852851DM

฿ 9,248.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.21852851DM

฿ 12,387.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.321852851DM

฿ 5,421.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.51852851DM

฿ 5,421.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 111953001DM

฿ 9,756.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.111953001DM

฿ 6,484.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.51953001DM

฿ 5,544.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 122053101DM

฿ 10,808.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.32053101DM

฿ 5,544.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.52053101DM

฿ 8,711.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.72053101DM

฿ 5,930.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 132053101DM

฿ 6,491.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.52203251DM

฿ 6,052.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 142203251DM

฿ 9,454.91

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.292203402DM

฿ 6,744.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.52203402DM

฿ 7,133.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 152203402DM

฿ 9,574.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.082303552DM

฿ 7,445.49

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.52303552DM

฿ 7,133.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 162303552DM

฿ 7,378.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.52303552Homogenizer

฿ 7,571.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 172303552Homogenizer

฿ 8,711.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.52453702Homogenizer

฿ 9,023.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 182453702Homogenizer

฿ 9,034.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.52453702Homogenizer

฿ 9,532.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 192453702Homogenizer

฿ 9,914.49

GRG HSS DRILL 1 Piece(s) 31 Day(s) 202603852Homogenizer

฿ 11,997.69

GRG HSS DRILL 1 Piece(s) 31 Day(s) 212603852Homogenizer

฿ 12,450.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 222704052Homogenizer

฿ 14,684.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 232704052Homogenizer

฿ 39,684.60

GRG HSS DRILL 1 Piece(s) 31 Day(s) 25.52904403Homogenizer

฿ 19,159.79

GRG HSS DRILL 1 Piece(s) 31 Day(s) 262904403Homogenizer

฿ 46,144.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 29.373054603Homogenizer

฿ 35,310.79

GRG HSS DRILL 1 Piece(s) 31 Day(s) 303054603Homogenizer

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN1870
Blade diameter tolerance h8