1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Ultra Extra Long 3GT100 565 (Part Number)

Tapered Shank Drill, Ultra Extra Long 3GT100 565
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,982.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. An ultra-long drill for high-efficiency machining (Ultra Feature 3) .

Part Number
0565-006.000
0565-006.500
0565-007.000
0565-007.500
0565-008.000
0565-008.500
0565-009.000
0565-010.000
0565-011.000
0565-012.000
0565-013.000
0565-015.000
0565-016.000
0565-017.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
MTNo.

฿ 5,982.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 63451

฿ 6,217.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.53451

฿ 6,217.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 73451

฿ 6,400.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.53451

฿ 6,677.51

GRG HSS DRILL 1 Piece(s) 31 Day(s) 83451

฿ 6,909.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.53451

฿ 7,252.59

GRG HSS DRILL 1 Piece(s) 31 Day(s) 93451

฿ 8,406.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 103451

฿ 8,932.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 113451

฿ 9,216.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 123451

฿ 9,679.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 133451

฿ 10,486.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 153252

฿ 11,359.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 163252

฿ 11,706.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 173252

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Overall Length L1(mm) 425
Shank Type Taper shank Coating Y/N Available Coating Type Other
With/without Oil Hole NA Number of flutes(sheet) 2 Tip angle(°) 130
Standard G.S. Blade diameter tolerance h8 Coating Details DM