1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Semi-Long GT100 551 (Part Number)

Tapered Shank Drill, Semi-Long GT100 551
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,370.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A drill for high-efficiency machining.

Part Number
0551-005.500
0551-006.000
0551-006.350
0551-006.500
0551-006.750
0551-007.000
0551-007.500
0551-007.940
0551-008.000
0551-008.100
0551-008.200
0551-008.330
0551-008.400
0551-008.500
0551-008.700
0551-008.750
0551-009.000
0551-009.500
0551-009.520
0551-009.600
0551-009.800
0551-009.920
0551-010.000
0551-010.200
0551-010.250
0551-010.320
0551-010.500
0551-010.720
0551-011.000
0551-011.100
0551-011.110
0551-011.500
0551-011.510
0551-011.750
0551-011.800
0551-012.000
0551-012.050
0551-012.300
0551-012.500
0551-012.700
0551-012.800
0551-013.000
0551-013.490
0551-013.500
0551-013.800
0551-013.890
0551-014.000
0551-014.200
0551-014.250
0551-014.290
0551-014.500
0551-014.750
0551-015.000
0551-015.250
0551-015.480
0551-015.750
0551-016.000
0551-016.500
0551-016.670
0551-017.000
0551-017.460
0551-017.500
0551-018.000
0551-019.000
0551-019.050
0551-019.450
0551-019.500
0551-019.840
0551-020.000
0551-021.000
0551-021.500
0551-022.000
0551-023.000
0551-023.020
0551-024.000
0551-025.000
0551-026.000
0551-028.900
0551-029.000
0551-029.500
0551-030.000
0551-031.000
0551-032.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo. Coating Details

฿ 2,609.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5801611DM

฿ 2,370.22

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6801611DM

฿ 4,881.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.35861671DM

฿ 2,710.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.5861671DM

฿ 4,934.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.75931741DM

฿ 3,412.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7931741DM

฿ 2,612.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.5931741DM

฿ 5,039.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.941001811DM

฿ 2,577.63

GRG HSS DRILL 1 Piece(s) 31 Day(s) 81001811DM

฿ 4,906.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.11001811DM

฿ 2,910.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.21001811DM

฿ 4,261.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.331001811DM

฿ 5,558.81

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.41001811DM

฿ 2,875.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.51001811DM

฿ 4,261.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.71071881DM

฿ 4,717.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.751071881DM

฿ 2,910.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 91071881DM

฿ 3,201.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.51071881DM

฿ 3,735.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.521161971DM

฿ 5,558.81

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.61161971DM

฿ 4,261.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.81161971DM

฿ 4,671.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.921161971DM

฿ 2,875.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 101161971DM

฿ 3,040.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.21161971DM

฿ 4,359.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.251161971DM

฿ 3,735.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.321161971DM

฿ 3,008.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.51161971DM

฿ 4,310.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.721252061DM

฿ 3,271.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 111252061DM

฿ 6,551.13

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.11252061DM

฿ 4,618.50

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.111252061DM

฿ 3,531.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.51252061DM

฿ 4,881.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.511252061DM

฿ 4,562.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.751252061DM

฿ 5,179.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.81252061DM

฿ 3,468.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 121342151DM

฿ 7,020.99

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.051342151DM

฿ 3,811.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.31342151DM

฿ 3,531.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.51342151DM

฿ 3,468.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.71342151DM

฿ 4,310.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.81342151DM

฿ 3,664.89

GRG HSS DRILL 1 Piece(s) 31 Day(s) 131342151DM

฿ 5,351.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.491422231DM

฿ 3,731.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.51422231DM

฿ 4,457.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.81422231DM

฿ 5,558.81

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.891422231DM

฿ 3,731.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 141422231DM

฿ 6,256.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.21472452DM

฿ 6,256.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.251472452DM

฿ 7,582.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.291472452DM

฿ 3,880.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.51472452DM

฿ 7,224.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.751472452DM

฿ 4,261.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 151472452DM

฿ 5,664.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.251532512DM

฿ 6,912.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.481532512DM

฿ 7,224.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.751532512DM

฿ 4,520.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 161532512DM

฿ 5,512.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.51592572Homogenizer

฿ 7,901.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.671592572Homogenizer

฿ 5,446.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 171592572Homogenizer

฿ 7,901.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.461652632Homogenizer

฿ 5,705.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.51652632Homogenizer

฿ 5,512.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 181652632Homogenizer

฿ 5,972.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 191712692Homogenizer

฿ 8,683.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.051772752Homogenizer

฿ 8,581.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.451772752Homogenizer

฿ 6,449.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.51772752Homogenizer

฿ 8,739.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.841772752Homogenizer

฿ 6,695.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 201772752Homogenizer

฿ 7,519.26

GRG HSS DRILL 1 Piece(s) 31 Day(s) 211842822Homogenizer

฿ 14,610.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 21.51912892Homogenizer

฿ 8,417.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 221912892Homogenizer

฿ 9,202.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 231982962Homogenizer

฿ 12,959.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23.021982962Homogenizer

฿ 10,917.69

GRG HSS DRILL 1 Piece(s) 31 Day(s) 242063273Homogenizer

฿ 11,247.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 252063273Homogenizer

฿ 11,839.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 262143353Homogenizer

฿ 34,423.69

GRG HSS DRILL 1 Piece(s) 31 Day(s) 28.92303513Homogenizer

฿ 25,627.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 292303513Homogenizer

฿ 19,528.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 29.52303513Homogenizer

฿ 15,385.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 302303513Homogenizer

฿ 32,059.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 312393603Homogenizer

฿ 29,309.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 322483974Homogenizer

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN341
Blade diameter tolerance h8