1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank, 3-Groove Core Drill, Regular 634 (Part Number)

Tapered Shank, 3-Groove Core Drill, Regular 634
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,043.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill ideal for finish machining and pilot hole machining for reamer. Bite Angle: 120°

Part Number
0634-008.500
0634-009.000
0634-009.800
0634-010.750
0634-011.750
0634-012.000
0634-012.500
0634-012.750
0634-013.000
0634-014.000
0634-014.750
0634-015.750
0634-016.000
0634-016.500
0634-016.750
0634-017.000
0634-018.000
0634-019.700
0634-020.000
0634-021.000
0634-022.000
0634-023.000
0634-024.000
0634-025.000
0634-026.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo. Minimum Pilot Hole Diameter
(mm)

฿ 7,834.92

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.57515615.60

฿ 6,999.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 98116216.30

฿ 5,043.00

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.88716817.00

฿ 6,084.91

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.759417517.70

฿ 6,074.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.7510118218.40

฿ 6,074.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1210118218.40

฿ 6,800.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.510118218.40

฿ 5,709.39

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.7510118219.10

฿ 6,516.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1310118219.10

฿ 6,638.81

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1410818919.80

฿ 6,789.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.75114212210.50

฿ 7,455.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.75120218211.20

฿ 7,455.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16120218211.20

฿ 7,077.22

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.5125223211.90

฿ 8,178.39

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.75125223211.90

฿ 8,084.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17125223211.90

฿ 8,084.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18130228212.60

฿ 7,137.09

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.7140238214.00

฿ 9,413.19

GRG HSS DRILL 1 Piece(s) 31 Day(s) 20140238214.00

฿ 10,921.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 21145243214.60

฿ 10,921.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 22150248215.30

฿ 11,861.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23155253216.00

฿ 12,741.47

GRG HSS DRILL 1 Piece(s) 31 Day(s) 24160281316.60

฿ 13,250.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 25160281317.30

฿ 14,502.37

GRG HSS DRILL 1 Piece(s) 31 Day(s) 26165286318.00

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type HSCO Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 3 Standard DIN343 Blade diameter tolerance h8
Coating Details Homogenizer