1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for HT800WP Only 4115 (Part Number)

Tip for HT800WP Only 4115
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,745.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dedicated insert for use with stainless steel.

Part Number
4115-011.000
4115-011.200
4115-011.500
4115-011.510
4115-011.700
4115-011.800
4115-011.910
4115-012.000
4115-012.100
4115-012.200
4115-012.300
4115-012.500
4115-012.600
4115-012.700
4115-012.800
4115-012.900
4115-013.000
4115-013.100
4115-013.490
4115-013.500
4115-013.600
4115-013.700
4115-013.800
4115-013.890
4115-014.000
4115-014.100
4115-014.290
4115-014.400
4115-014.500
4115-014.600
4115-014.680
4115-014.700
4115-014.800
4115-015.000
4115-015.080
4115-015.100
4115-015.200
4115-015.300
4115-015.480
4115-015.500
4115-015.600
4115-015.700
4115-015.800
4115-015.870
4115-016.000
4115-016.270
4115-016.500
4115-016.670
4115-017.000
4115-017.070
4115-017.460
4115-017.500
4115-017.600
4115-017.860
4115-018.000
4115-018.260
4115-018.500
4115-018.650
4115-019.000
4115-019.050
4115-019.250
4115-019.450
4115-019.500
4115-019.600
4115-019.840
4115-020.000
4115-020.240
4115-020.500
4115-020.640
4115-021.000
4115-021.030
4115-021.100
4115-021.430
4115-021.500
4115-021.830
4115-022.000
4115-022.220
4115-022.500
4115-022.620
4115-023.000
4115-023.020
4115-023.420
4115-023.500
4115-023.810
4115-024.000
4115-024.100
4115-024.210
4115-024.500
4115-024.610
4115-025.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Holder 4106-4110 Compatible Holder 4105
(mm)
blade diameter d1h7
(mm)
Point Length l 4
(mm)
Thickness b
(mm)
Tip Height h
(mm)

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 11011011.002.14.57.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 11011011.202.14.57.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 11511011.502.14.57.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 11511011.512.14.57.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 11511011.702.14.57.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 11511011.802.14.57.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 11511011.912.14.57.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 12012012.002.257.7

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 12012012.102.257.7

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 12012012.202.257.7

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 12012012.302.257.7

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 12512012.502.357.7

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 12512012.602.357.7

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 12512012.702.357.7

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 12512012.802.357.7

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 12512012.902.357.7

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 13013013.002.45.58.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 13013013.102.45.58.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 13013013.492.45.58.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 13513013.502.45.58.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 13513013.602.45.58.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 13513013.702.45.58.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 13513013.802.55.58.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 13513013.892.55.58.5

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 14014014.002.56.09.6

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 14014014.102.56.09.6

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 14014014.292.66.09.6

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 14014014.402.66.09.6

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 14514014.502.66.09.6

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 14514014.602.76.09.6

฿ 3,745.00

DRILL 1 Piece(s) 24 Day(s) 14514014.682.76.09.6

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 14514014.702.76.09.6

฿ 3,892.86

GRG DRILL 1 Piece(s) 24 Day(s) 14514014.802.76.09.6

฿ 4,162.56

GRG DRILL 1 Piece(s) 24 Day(s) 15014015.002.76.09.8

฿ 4,162.56

GRG DRILL 1 Piece(s) 24 Day(s) 15014015.082.76.09.8

฿ 4,162.56

GRG DRILL 1 Piece(s) 24 Day(s) 15014015.102.76.09.8

฿ 4,162.56

GRG DRILL 1 Piece(s) 24 Day(s) 15014015.202.86.09.8

฿ 4,162.56

GRG DRILL 1 Piece(s) 24 Day(s) 15014015.302.86.09.8

฿ 3,995.00

DRILL 1 Piece(s) 24 Day(s) 15014015.482.86.09.8

฿ 4,162.56

GRG DRILL 1 Piece(s) 24 Day(s) 15514015.502.86.09.8

฿ 4,162.56

GRG DRILL 1 Piece(s) 24 Day(s) 15514015.602.96.09.8

฿ 4,162.56

GRG DRILL 1 Piece(s) 24 Day(s) 15514015.702.96.09.8

฿ 4,162.56

GRG DRILL 1 Piece(s) 24 Day(s) 15514015.802.96.09.8

฿ 4,162.56

GRG DRILL 1 Piece(s) 24 Day(s) 15514015.872.96.09.8

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 16016016.002.97.011.0

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 16016016.273.07.011.0

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 16516016.503.07.011.0

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 16516016.673.07.011.0

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 17016017.003.17.011.0

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 17016017.073.17.011.0

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 17016017.463.17.011.0

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 17516017.503.27.011.0

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 17516017.603.27.011.0

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 17516017.863.37.011.0

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 18018018.003.38.012.6

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 18018018.263.48.012.6

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 18518018.503.48.012.6

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 18518018.653.48.012.6

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 19018019.003.58.012.6

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 19018019.053.58.012.6

฿ 4,533.00

DRILL 1 Piece(s) 24 Day(s) 19018019.253.68.012.6

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 19018019.453.68.012.6

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 19518019.503.68.012.6

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 19518019.603.68.012.6

฿ 4,741.26

GRG DRILL 1 Piece(s) 24 Day(s) 19518019.843.78.012.6

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 20020020.003.79.013.9

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 20020020.243.79.013.9

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 20520020.503.89.013.9

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 20520020.643.89.013.9

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 21020021.003.99.013.9

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 21020021.033.99.013.9

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 21020021.103.99.013.9

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 21020021.433.99.013.9

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 21520021.504.09.013.9

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 21520021.834.09.013.9

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 22022022.004.11015.3

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 22022022.224.11015.3

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 22522022.504.11015.3

฿ 4,972.86

GRG DRILL 1 Piece(s) 24 Day(s) 22522022.624.21015.3

฿ 5,898.66

GRG DRILL 1 Piece(s) 24 Day(s) 23022023.004.21015.3

฿ 5,898.66

GRG DRILL 1 Piece(s) 24 Day(s) 23022023.024.21015.3

฿ 5,898.66

GRG DRILL 1 Piece(s) 24 Day(s) 23022023.424.31015.3

฿ 5,898.66

GRG DRILL 1 Piece(s) 24 Day(s) 23522023.504.31015.3

฿ 5,898.66

GRG DRILL 1 Piece(s) 24 Day(s) 23522023.814.41015.3

฿ 5,898.66

GRG DRILL 1 Piece(s) 24 Day(s) 24024024.004.411.015.8

฿ 5,898.66

GRG DRILL 1 Piece(s) 24 Day(s) 24024024.104.411.015.8

฿ 5,898.66

GRG DRILL 1 Piece(s) 24 Day(s) 24024024.214.511.015.8

฿ 5,898.66

GRG DRILL 1 Piece(s) 24 Day(s) 24524024.504.511.015.8

฿ 5,898.66

GRG DRILL 1 Piece(s) 24 Day(s) 24524024.614.511.015.8

฿ 5,898.66

GRG DRILL 1 Piece(s) 24 Day(s) 25024025.004.711.015.8

Loading...

 

Basic Information

work material Stainless Steel Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 140 Standard G.S. Blade diameter tolerance h7
Coating Details nanoA