1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Regular Wave Groove P2000 2047 (Part Number)

Straight Shank Drill Regular Wave Groove P2000 2047
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 221.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly versatile drill with unique wavy blade.

Part Number
2047-003.300
2047-003.400
2047-004.100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 221.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.33665

฿ 221.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.43970

฿ 239.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.14375

Loading...

  1. 1
 

Basic Information

Tool Material Type HSCO Shank Type straight shank Coating Y/N NA
With/without Oil Hole NA Number of flutes(sheet) 2 Tip angle(°) 118
Standard DIN338 Blade diameter tolerance h8