1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Stub Wave Groove P2000 2048 (Part Number)

Straight Shank Drill Stub Wave Groove P2000 2048
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 430.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unique wavy blade and MolyGlide (MoS2) coating combination provides a drill with excellent lubricity and welding resistance.

Part Number
2048-001.000
2048-001.100
2048-001.200
2048-001.300
2048-001.400
2048-001.500
2048-001.600
2048-001.700
2048-001.800
2048-001.900
2048-002.000
2048-002.100
2048-002.200
2048-002.300
2048-002.400
2048-002.700
2048-002.800
2048-002.900
2048-003.000
2048-003.100
2048-003.300
2048-003.400
2048-003.500
2048-003.600
2048-003.700
2048-003.800
2048-003.900
2048-004.000
2048-004.100
2048-004.200
2048-004.300
2048-004.400
2048-004.500
2048-004.600
2048-004.700
2048-004.800
2048-004.900
2048-005.000
2048-005.100
2048-005.200
2048-005.300
2048-005.400
2048-005.500
2048-005.600
2048-005.700
2048-005.800
2048-006.000
2048-006.100
2048-006.200
2048-006.300
2048-006.400
2048-006.500
2048-006.600
2048-006.700
2048-006.900
2048-007.000
2048-007.100
2048-007.200
2048-007.300
2048-007.400
2048-007.500
2048-007.600
2048-007.700
2048-007.800
2048-007.900
2048-008.000
2048-008.100
2048-008.200
2048-008.300
2048-008.400
2048-008.500
2048-008.600
2048-008.700
2048-008.800
2048-008.900
2048-009.000
2048-009.100
2048-009.200
2048-009.300
2048-009.400
2048-009.500
2048-009.600
2048-009.700
2048-009.800
2048-009.900
2048-010.000
2048-010.200
2048-010.500
2048-011.500
2048-012.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 536.15

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1626

฿ 518.62

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.1728

฿ 493.83

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.2830

฿ 518.62

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.3830

฿ 518.62

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.4932

฿ 497.45

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.5932

฿ 469.64

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.61034

฿ 469.64

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.71034

฿ 469.64

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.81136

฿ 479.92

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.91136

฿ 430.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 21238

฿ 466.01

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.11238

฿ 490.80

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.21340

฿ 490.80

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.31340

฿ 518.62

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.41443

฿ 528.90

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.71646

฿ 528.90

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.81646

฿ 528.90

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.91646

฿ 483.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 31646

฿ 525.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.11849

฿ 543.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.31849

฿ 550.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.42052

฿ 546.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.52052

฿ 571.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.62052

฿ 596.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.72052

฿ 596.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.82255

฿ 616.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.92255

฿ 571.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 42255

฿ 634.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.12255

฿ 620.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.22255

฿ 655.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.32458

฿ 680.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.42458

฿ 613.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.52458

฿ 721.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.62458

฿ 732.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.72458

฿ 760.50

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.82662

฿ 841.53

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.92662

฿ 686.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 52662

฿ 914.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.12662

฿ 1,037.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.22662

฿ 1,114.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.32662

฿ 1,198.91

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.42866

฿ 859.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.52866

฿ 1,370.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.62866

฿ 1,374.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.72866

฿ 1,420.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.82866

฿ 869.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 62866

฿ 1,630.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.13170

฿ 1,630.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.23170

฿ 1,728.63

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.33170

฿ 1,742.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.43170

฿ 1,013.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.53170

฿ 1,809.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.63170

฿ 1,882.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.73170

฿ 1,977.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.93474

฿ 1,128.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 73474

฿ 2,016.47

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.13474

฿ 2,131.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.23474

฿ 2,131.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.33474

฿ 2,163.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.43474

฿ 1,265.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.53474

฿ 2,391.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.63779

฿ 2,391.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.73779

฿ 2,451.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.83779

฿ 2,451.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.93779

฿ 1,237.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 83779

฿ 2,644.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.13779

฿ 2,689.50

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.23779

฿ 2,910.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.33779

฿ 3,043.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.43779

฿ 1,455.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.53779

฿ 3,096.47

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.64084

฿ 3,162.98

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.74084

฿ 3,247.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.84084

฿ 3,320.81

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.94084

฿ 1,588.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 94084

฿ 3,433.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.14084

฿ 3,552.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.24084

฿ 3,552.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.34084

฿ 3,622.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.44084

฿ 1,728.63

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.54084

฿ 3,846.90

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.64389

฿ 3,881.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.74389

฿ 3,927.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.84389

฿ 3,994.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.94389

฿ 1,977.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 104389

฿ 3,131.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.24389

฿ 3,349.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.54389

฿ 4,092.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.54795

฿ 4,544.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1251102

Loading...

 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 118 Standard DIN1897
Blade diameter tolerance h8 Coating Details M