1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Stub GV120 2461 (Part Number)

Straight Shank Drill Stub GV120 2461
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 613.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A FIRE (TiAlN) coated drill ideal for machining stainless steel.

Part Number
2461-001.000
2461-001.100
2461-001.200
2461-001.300
2461-001.400
2461-001.500
2461-001.600
2461-001.700
2461-001.800
2461-001.900
2461-002.000
2461-002.100
2461-002.200
2461-002.300
2461-002.400
2461-002.500
2461-002.600
2461-002.700
2461-002.800
2461-002.900
2461-003.000
2461-003.100
2461-003.200
2461-003.300
2461-003.400
2461-003.500
2461-003.600
2461-003.700
2461-003.800
2461-003.900
2461-004.000
2461-004.100
2461-004.200
2461-004.300
2461-004.400
2461-004.500
2461-004.600
2461-004.700
2461-004.800
2461-004.900
2461-005.000
2461-005.100
2461-005.200
2461-005.300
2461-005.400
2461-005.500
2461-005.600
2461-005.700
2461-005.800
2461-005.900
2461-006.000
2461-006.100
2461-006.200
2461-006.300
2461-006.400
2461-006.500
2461-006.600
2461-006.700
2461-006.800
2461-006.900
2461-007.000
2461-007.100
2461-007.200
2461-007.300
2461-007.400
2461-007.500
2461-007.600
2461-007.800
2461-008.000
2461-008.100
2461-008.200
2461-008.300
2461-008.500
2461-008.600
2461-008.700
2461-008.800
2461-009.000
2461-009.100
2461-009.200
2461-009.300
2461-009.500
2461-009.700
2461-009.800
2461-010.000
2461-010.200
2461-010.500
2461-011.000
2461-011.500
2461-012.000
2461-012.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 662.54

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1626

฿ 711.52

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.1728

฿ 711.52

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.2830

฿ 711.52

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.3830

฿ 711.52

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.4932

฿ 662.54

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.5932

฿ 736.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.61034

฿ 736.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.71034

฿ 736.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.81136

฿ 736.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.91136

฿ 613.56

GRG HSS DRILL 10 Piece(s) 31 Day(s) 21238

฿ 736.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.11238

฿ 753.85

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.21340

฿ 753.85

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.31340

฿ 764.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.41443

฿ 613.56

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.51443

฿ 764.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.61443

฿ 771.38

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.71646

฿ 771.38

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.81646

฿ 771.38

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.91646

฿ 613.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 31646

฿ 771.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.11849

฿ 764.13

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.21849

฿ 778.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.31849

฿ 778.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.42052

฿ 662.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.52052

฿ 791.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.62052

฿ 806.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.72052

฿ 799.20

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.82255

฿ 799.20

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.92255

฿ 662.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 42255

฿ 806.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.12255

฿ 806.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.22255

฿ 813.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.32458

฿ 834.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.42458

฿ 750.22

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.52458

฿ 859.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.62458

฿ 859.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.72458

฿ 886.88

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.82662

฿ 914.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.92662

฿ 764.13

GRG HSS DRILL 1 Piece(s) 31 Day(s) 52662

฿ 967.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.12662

฿ 1,065.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.22662

฿ 1,111.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.32662

฿ 1,160.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.42866

฿ 957.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.52866

฿ 1,251.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.62866

฿ 1,251.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.72866

฿ 1,251.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.82866

฿ 1,300.50

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.92866

฿ 1,002.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 62866

฿ 1,798.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.13170

฿ 1,837.47

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.23170

฿ 1,893.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.33170

฿ 1,893.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.43170

฿ 1,307.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.53170

฿ 1,984.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.63170

฿ 1,734.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.73170

฿ 2,086.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.83474

฿ 2,086.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.93474

฿ 1,405.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 73474

฿ 1,890.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.13474

฿ 2,086.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.23474

฿ 2,086.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.33474

฿ 2,086.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.43474

฿ 1,602.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.53474

฿ 2,188.20

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.63779

฿ 2,258.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.83779

฿ 1,504.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 83779

฿ 2,381.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.13779

฿ 2,381.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.23779

฿ 2,605.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.33779

฿ 1,798.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.53779

฿ 2,605.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.64084

฿ 2,700.39

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.74084

฿ 2,798.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.84084

฿ 1,697.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 94084

฿ 2,474.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.14084

฿ 2,938.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.24084

฿ 3,089.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.34084

฿ 1,917.90

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.54084

฿ 2,610.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.74389

฿ 3,071.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.84389

฿ 1,991.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 104389

฿ 2,647.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.24389

฿ 2,896.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.54389

฿ 2,938.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 114795

฿ 3,191.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.54795

฿ 3,580.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1251102

฿ 3,636.47

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.551102

Loading...

 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium / Copper Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN1897
Blade diameter tolerance h8 Coating Details FIRE