1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Series 3 GT50 529 (Part Number)

Straight Shank Drill Series 3 GT50 529
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,016.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-efficiency (Feature 3) long drill ideal for machining aluminum and aluminum alloy.

Part Number
0529-002.500
0529-003.000
0529-003.500
0529-003.800
0529-004.000
0529-004.100
0529-004.500
0529-004.800
0529-005.000
0529-005.500
0529-006.000
0529-006.500
0529-006.700
0529-006.800
0529-007.000
0529-007.500
0529-008.000
0529-008.500
0529-009.000
0529-009.500
0529-010.000
0529-011.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 3,208.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.5150225

฿ 3,208.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3160240

฿ 2,016.47

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.5180265

฿ 4,306.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.8190280

฿ 2,016.47

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4190280

฿ 3,797.92

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.1190280

฿ 2,324.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.5200295

฿ 3,299.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.8210315

฿ 2,387.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5210315

฿ 2,777.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5225330

฿ 2,731.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6225330

฿ 3,096.47

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.5235350

฿ 9,693.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.7235350

฿ 7,659.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.8250370

฿ 3,618.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7250370

฿ 4,611.85

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.5250370

฿ 4,688.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8265390

฿ 5,064.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.5265390

฿ 6,274.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9280410

฿ 5,951.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.5280410

฿ 7,122.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10295430

฿ 8,322.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.5310455

Loading...

  1. 1
 

Basic Information

work material Aluminum Tool Material Type HSS Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 130 Standard DIN1869 Blade diameter tolerance h8