(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high-efficiency (Feature 2) long drill ideal for machining aluminum and aluminum alloy.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,426.88 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3 | 130 | 190 | ||
฿ 2,777.18 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.03 | 135 | 200 | ||
฿ 2,275.88 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.1 | 135 | 200 | ||
฿ 2,321.24 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.17 | 135 | 200 | ||
฿ 1,486.75 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.5 | 145 | 210 | ||
฿ 4,509.66 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.65 | 145 | 210 | ||
฿ 2,356.31 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.8 | 150 | 220 | ||
฿ 1,486.75 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4 | 150 | 220 | ||
฿ 1,584.71 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.5 | 160 | 235 | ||
฿ 3,187.78 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.76 | 170 | 245 | ||
฿ 3,236.76 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.8 | 170 | 245 | ||
฿ 1,619.78 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5 | 170 | 245 | ||
฿ 3,945.47 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.11 | 170 | 245 | ||
฿ 2,163.41 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.5 | 180 | 260 | ||
฿ 5,319.96 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.8 | 180 | 260 | ||
฿ 2,163.41 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6 | 180 | 260 | ||
฿ 2,472.41 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6.5 | 190 | 275 | ||
฿ 2,731.83 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 7 | 200 | 290 | ||
฿ 2,777.18 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 7.5 | 200 | 290 | ||
฿ 7,301.57 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 7.6 | 210 | 305 | ||
฿ 3,152.70 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 8 | 210 | 305 | ||
฿ 4,741.26 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 8.5 | 210 | 305 | ||
฿ 4,629.39 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 9 | 220 | 320 | ||
฿ 4,945.04 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 10 | 235 | 340 | ||
฿ 6,999.82 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 10.5 | 235 | 340 | ||
฿ 6,274.18 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 11 | 250 | 365 | ||
฿ 8,016.93 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 11.5 | 250 | 365 |
Loading...
work material | Aluminum | Tool Material Type | HSS | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | NA | With/without Oil Hole | NA | Number of flutes(sheet) | 2 |
Tip angle(°) | 130 | Standard | DIN1869 | Blade diameter tolerance | h8 |
How can we improve?
How can we improve?