1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Series 2 GT100 671 (Part Number)

Straight Shank Drill Series 2 GT100 671
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,609.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A long coated drill for high-efficiency machining (Feature 2).

Part Number
0671-002.700
0671-002.800
0671-003.000
0671-003.100
0671-003.170
0671-003.200
0671-003.400
0671-003.500
0671-003.570
0671-003.970
0671-004.000
0671-004.090
0671-004.370
0671-004.400
0671-004.500
0671-004.600
0671-004.760
0671-004.800
0671-005.000
0671-005.300
0671-005.500
0671-005.560
0671-006.000
0671-006.350
0671-006.500
0671-006.750
0671-006.800
0671-007.000
0671-007.140
0671-007.500
0671-007.940
0671-008.000
0671-008.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 3,131.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.7130190

฿ 3,587.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.8130190

฿ 3,398.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3130190

฿ 3,089.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1135200

฿ 2,609.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.17135200

฿ 3,240.39

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2135200

฿ 4,712.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.4145210

฿ 3,454.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.5145210

฿ 4,548.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.57145210

฿ 2,994.88

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.97150220

฿ 3,612.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4150220

฿ 4,158.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.09150220

฿ 4,351.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.37160235

฿ 4,351.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.4160235

฿ 3,875.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.5160235

฿ 4,983.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.6160235

฿ 3,626.19

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.76170245

฿ 4,576.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.8170245

฿ 3,927.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5170245

฿ 6,772.49

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.3170245

฿ 4,713.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5180260

฿ 3,773.13

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.56180260

฿ 4,713.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6180260

฿ 5,190.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.35190275

฿ 5,348.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.5190275

฿ 9,160.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.75200290

฿ 11,435.26

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.8200290

฿ 5,927.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7200290

฿ 6,200.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.14200290

฿ 6,196.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.5200290

฿ 6,828.09

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.94210305

฿ 6,247.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8210305

฿ 9,679.19

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.5210305

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN1869
Blade diameter tolerance h8