(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Versatile long drill for general applications.
Part Number |
---|
0217-005.000 |
0217-006.000 |
0217-006.800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 462.38 | GRG HSS DRILL | 1 Piece(s) | Same day | 5 | 87 | 132 | ||
฿ 557.32 | GRG HSS DRILL | 1 Piece(s) | Same day | 6 | 91 | 139 | ||
฿ 816.74 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6.8 | 102 | 156 |
Loading...
work material | general steel / Cast Iron / Aluminum / Resin | Tool Material Type | HSS | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | NA |
Number of flutes(sheet) | 2 | Tip angle(°) | 118 | Standard | DIN340 |
Blade diameter tolerance | h8 | Coating Details | Homogenizer |
How can we improve?
How can we improve?