1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Long GT50 501 (Part Number)

Straight Shank Drill Long GT50 501
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 518.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A high-efficiency long drill ideal for machining aluminum and aluminum alloy.

Part Number
0501-001.000
0501-001.020
0501-001.030
0501-001.040
0501-001.050
0501-001.070
0501-001.090
0501-001.100
0501-001.180
0501-001.190
0501-001.200
0501-001.250
0501-001.300
0501-001.320
0501-001.400
0501-001.450
0501-001.470
0501-001.480
0501-001.500
0501-001.510
0501-001.550
0501-001.590
0501-001.600
0501-001.610
0501-001.700
0501-001.750
0501-001.780
0501-001.800
0501-001.850
0501-001.900
0501-001.930
0501-001.950
0501-001.980
0501-001.990
0501-002.000
0501-002.050
0501-002.060
0501-002.080
0501-002.100
0501-002.150
0501-002.180
0501-002.200
0501-002.250
0501-002.260
0501-002.300
0501-002.350
0501-002.370
0501-002.380
0501-002.400
0501-002.440
0501-002.450
0501-002.490
0501-002.500
0501-002.520
0501-002.530
0501-002.550
0501-002.580
0501-002.600
0501-002.640
0501-002.650
0501-002.700
0501-002.710
0501-002.750
0501-002.780
0501-002.790
0501-002.800
0501-002.820
0501-002.850
0501-002.870
0501-002.900
0501-002.950
0501-003.000
0501-003.050
0501-003.100
0501-003.170
0501-003.200
0501-003.250
0501-003.260
0501-003.300
0501-003.350
0501-003.400
0501-003.450
0501-003.500
0501-003.550
0501-003.570
0501-003.600
0501-003.650
0501-003.660
0501-003.700
0501-003.800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 764.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 13356

฿ 1,065.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.023356

฿ 1,051.97

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.033356

฿ 1,104.58

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.043356

฿ 1,065.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.053356

฿ 1,051.97

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.073760

฿ 1,311.38

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.093760

฿ 690.35

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.13760

฿ 1,258.77

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.183760

฿ 791.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.194165

฿ 683.70

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.24165

฿ 1,118.48

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.254165

฿ 683.70

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.34165

฿ 949.77

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.324165

฿ 609.93

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.44570

฿ 1,202.54

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.454570

฿ 865.72

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.474570

฿ 1,009.64

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.484570

฿ 585.14

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.54570

฿ 957.03

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.515076

฿ 1,227.33

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.555076

฿ 525.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.595076

฿ 543.41

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.65076

฿ 957.03

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.615076

฿ 543.41

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.75076

฿ 890.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.755380

฿ 957.03

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.785380

฿ 539.78

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.85380

฿ 767.76

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.855380

฿ 539.78

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.95380

฿ 921.96

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.935685

฿ 911.68

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.955685

฿ 518.62

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.985685

฿ 820.37

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.995685

฿ 518.62

GRG HSS DRILL 10 Piece(s) 31 Day(s) 25685

฿ 869.35

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.055685

฿ 721.80

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.065685

฿ 750.22

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.085685

฿ 518.62

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.15685

฿ 995.73

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.155990

฿ 820.37

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.185990

฿ 532.53

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.25990

฿ 953.40

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.255990

฿ 806.46

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.265990

฿ 532.53

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.35990

฿ 897.16

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.355990

฿ 943.12

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.376295

฿ 532.53

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.386295

฿ 532.53

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.46295

฿ 732.68

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.446295

฿ 1,023.55

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.456295

฿ 816.74

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.496295

฿ 532.53

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.56295

฿ 992.10

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.526295

฿ 788.92

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.536295

฿ 883.25

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.556295

฿ 799.20

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.586295

฿ 532.53

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.66295

฿ 865.72

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.646295

฿ 1,118.48

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.656295

฿ 532.53

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.766100

฿ 802.83

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.7166100

฿ 946.75

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.7566100

฿ 536.15

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.7866100

฿ 999.36

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.7966100

฿ 532.53

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.866100

฿ 999.36

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.8266100

฿ 1,065.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.8566100

฿ 967.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.8766100

฿ 532.53

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.966100

฿ 606.30

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.9566100

฿ 532.53

GRG HSS DRILL 1 Piece(s) 31 Day(s) 366100

฿ 802.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.0569106

฿ 645.00

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.169106

฿ 1,030.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1769106

฿ 613.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.269106

฿ 925.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2569106

฿ 799.20

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2669106

฿ 613.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.369106

฿ 974.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.3569106

฿ 662.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.473112

฿ 711.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.4573112

฿ 571.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.573112

฿ 943.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.5573112

฿ 771.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.5773112

฿ 690.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.673112

฿ 844.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.6573112

฿ 781.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.6673112

฿ 690.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.773112

฿ 750.22

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.878119

Loading...

 

Basic Information

work material Aluminum Tool Material Type HSS Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 130 Standard DIN340 Blade diameter tolerance h8