1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Long GT100 2462 (Part Number)

GRG HSS DRILL

Straight Shank Drill Long GT100 2462
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,911.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A long drill with FIRE (TiAlN) coating for high-efficiency machining.

Part Number
2462-004.800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,911.25

GRG HSS DRILL 1 Piece(s) 31 Day(s)

Loading...

  1. 1
 

Basic Information

Hole diameter (drill diameter) d1(mm) 4.8 Groove Length l2(mm) 87 work material general steel / Cast Iron / Aluminum / Copper / Resin
Tool Material Type HSS Overall Length L1(mm) 132 Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN340
Blade diameter tolerance h8 Coating Details FIRE