1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Straight Shank Drill, Semi-Long Type N 311 (Part Number)

Straight Shank Drill, Semi-Long Type N 311
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 528.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose drill with tang ideal for steel and stainless steel.

Part Number
0311-001.100
0311-001.300
0311-001.500
0311-001.600
0311-001.800
0311-001.900
0311-001.950
0311-002.000
0311-002.100
0311-002.500
0311-003.000
0311-003.100
0311-003.200
0311-004.000
0311-004.300
0311-004.500
0311-005.000
0311-005.100
0311-006.000
0311-006.100
0311-006.800
0311-007.000
0311-008.200
0311-008.500
0311-010.800
0311-013.300
0311-013.400
0311-017.500
0311-019.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 1,027.17

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.12850

฿ 911.68

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.33052

฿ 897.16

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.53355

฿ 992.10

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.63558

฿ 620.21

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.83862

฿ 953.40

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.93862

฿ 957.03

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.954166

฿ 683.70

GRG HSS DRILL 10 Piece(s) 31 Day(s) 24166

฿ 711.52

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.14166

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.54774

฿ 697.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 35179

฿ 550.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.15584

฿ 528.90

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.25584

฿ 729.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 46496

฿ 911.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.369102

฿ 1,044.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.569102

฿ 925.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 574108

฿ 1,009.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.174108

฿ 1,254.00

HSS DRILL 1 Piece(s) 31 Day(s) 680116

฿ 1,279.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.186124

฿ 1,409.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.893133

฿ 1,458.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 793133

฿ 2,777.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.2100142

฿ 2,538.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.5100142

฿ 4,443.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.8125173

฿ 6,642.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.3142194

฿ 8,371.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.4142194

฿ 15,487.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.5165226

฿ 16,199.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19171234

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Copper / Resin Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 118 Standard DIN339
Blade diameter tolerance h8 Coating Details Homogenizer