1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill, Stub Type W 225 (Part Number)

Straight Shank Drill, Stub Type W 225
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill with high torsion that's ideal for processing aluminum, aluminum alloy, etc.

Part Number
0225-001.000
0225-001.100
0225-001.200
0225-001.300
0225-001.400
0225-001.500
0225-001.590
0225-001.600
0225-001.700
0225-001.800
0225-001.900
0225-001.980
0225-002.000
0225-002.100
0225-002.200
0225-002.250
0225-002.300
0225-002.400
0225-002.500
0225-002.550
0225-002.600
0225-002.700
0225-002.750
0225-002.780
0225-002.800
0225-002.900
0225-003.000
0225-003.050
0225-003.100
0225-003.170
0225-003.200
0225-003.300
0225-003.400
0225-003.500
0225-003.700
0225-003.800
0225-003.900
0225-004.000
0225-004.100
0225-004.200
0225-004.300
0225-004.370
0225-004.400
0225-004.500
0225-004.600
0225-004.760
0225-004.800
0225-004.900
0225-005.000
0225-005.100
0225-005.200
0225-005.250
0225-005.300
0225-005.500
0225-005.560
0225-005.700
0225-005.900
0225-005.950
0225-006.000
0225-006.100
0225-006.200
0225-006.300
0225-006.350
0225-006.400
0225-006.500
0225-006.600
0225-006.800
0225-006.900
0225-007.000
0225-007.140
0225-007.300
0225-007.500
0225-007.600
0225-007.800
0225-007.940
0225-008.000
0225-008.200
0225-008.400
0225-008.500
0225-008.600
0225-008.700
0225-009.000
0225-009.200
0225-009.400
0225-009.520
0225-009.800
0225-010.000
0225-010.200
0225-010.500
0225-011.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 336.00

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1626

฿ 308.18

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.1728

฿ 308.18

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.2830

฿ 308.18

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.3830

฿ 300.93

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.4932

฿ 332.97

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.5932

฿ 343.25

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.591034

฿ 308.18

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.61034

฿ 329.35

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.71034

฿ 329.35

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.81136

฿ 329.35

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.91136

฿ 371.07

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.981238

฿ 308.18

GRG HSS DRILL 10 Piece(s) 31 Day(s) 21238

฿ 300.93

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.11238

฿ 308.18

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.21340

฿ 563.97

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.251340

฿ 308.18

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.31340

฿ 346.88

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.41443

฿ 311.81

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.51443

฿ 409.77

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.551443

฿ 315.44

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.61443

฿ 350.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.71646

฿ 430.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.751646

฿ 427.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.781646

฿ 350.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.81646

฿ 350.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.91646

฿ 311.81

GRG HSS DRILL 1 Piece(s) 31 Day(s) 31646

฿ 430.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.051849

฿ 368.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.11849

฿ 357.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.171849

฿ 368.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.21849

฿ 368.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.31849

฿ 381.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.42052

฿ 381.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.52052

฿ 385.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.72052

฿ 409.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.82255

฿ 409.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.92255

฿ 364.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 42255

฿ 381.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.12255

฿ 381.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.22255

฿ 452.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.32458

฿ 458.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.372458

฿ 452.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.42458

฿ 452.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.52458

฿ 452.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.62458

฿ 487.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.762662

฿ 462.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.82662

฿ 462.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.92662

฿ 462.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 52662

฿ 490.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.12662

฿ 490.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.22662

฿ 1,076.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.252662

฿ 490.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.32662

฿ 585.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.52866

฿ 662.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.562866

฿ 620.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.72866

฿ 620.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.92866

฿ 697.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.952866

฿ 585.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 62866

฿ 596.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.13170

฿ 648.63

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.23170

฿ 736.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.33170

฿ 648.63

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.353170

฿ 721.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.43170

฿ 697.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.53170

฿ 680.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.63170

฿ 742.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.83474

฿ 742.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.93474

฿ 718.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 73474

฿ 1,006.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.143474

฿ 953.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.33474

฿ 721.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.53474

฿ 1,153.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.63779

฿ 1,013.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.83779

฿ 1,153.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.943779

฿ 844.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 83779

฿ 1,139.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.23779

฿ 1,370.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.43779

฿ 869.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.53779

฿ 1,426.88

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.64084

฿ 1,157.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.74084

฿ 995.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 94084

฿ 1,255.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.24084

฿ 1,202.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.44084

฿ 1,202.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.524389

฿ 1,472.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.84389

฿ 1,083.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 104389

฿ 1,763.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.24389

฿ 1,265.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.54389

฿ 1,781.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 114795

Loading...

 

Basic Information

work material general steel / Cast Iron / Aluminum Tool Material Type HSS Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 130 Standard DIN1897 Blade diameter tolerance h8