1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank, Extension Drill, Total Length: 12 Inch Type N 580 (Part Number)

Straight Shank, Extension Drill, Total Length: 12 Inch Type N 580
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 655.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Extension Drill 580 series with straight shank has high degree of material flexibility.
[Features]
·Total length (mm): 306-310
·Flute length (mm): 23-90

Part Number
0580-001.500
0580-001.590
0580-001.780
0580-001.980
0580-002.000
0580-002.380
0580-002.490
0580-002.500
0580-002.530
0580-002.580
0580-002.640
0580-002.710
0580-002.780
0580-002.790
0580-002.820
0580-002.870
0580-002.950
0580-003.000
0580-003.170
0580-003.260
0580-003.450
0580-003.500
0580-003.660
0580-003.700
0580-003.730
0580-003.800
0580-003.970
0580-003.990
0580-004.000
0580-004.040
0580-004.300
0580-004.370
0580-004.390
0580-004.500
0580-004.570
0580-004.620
0580-004.700
0580-004.760
0580-004.800
0580-004.850
0580-004.920
0580-004.980
0580-005.000
0580-005.060
0580-005.110
0580-005.160
0580-005.560
0580-005.790
0580-005.940
0580-005.950
0580-006.000
0580-006.040
0580-006.150
0580-006.250
0580-006.350
0580-006.530
0580-007.940
0580-008.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 967.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.523306

฿ 967.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.5926306

฿ 1,097.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.7826306

฿ 1,009.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.9829306

฿ 932.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 229306

฿ 837.90

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.3837306

฿ 756.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.4937306

฿ 655.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.537306

฿ 1,009.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.5337306

฿ 1,009.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.5837306

฿ 1,009.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.6437306

฿ 967.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.7142306

฿ 925.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.7842306

฿ 967.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.7942306

฿ 967.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.8242306

฿ 967.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.8742306

฿ 1,009.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.9542306

฿ 760.50

GRG HSS DRILL 1 Piece(s) 31 Day(s) 342306

฿ 883.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1742306

฿ 795.57

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2642306

฿ 1,009.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.4549308

฿ 914.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.549308

฿ 1,051.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.6649308

฿ 1,009.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.749308

฿ 1,051.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.7349308

฿ 925.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.855308

฿ 883.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.9755308

฿ 1,051.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.9955308

฿ 883.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 455308

฿ 841.53

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.0455308

฿ 883.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.360308

฿ 967.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.3760308

฿ 1,181.37

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.3960308

฿ 1,009.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.560308

฿ 1,097.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.5760308

฿ 1,097.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.6260308

฿ 932.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.760308

฿ 967.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.7663.5308

฿ 1,051.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.863.5308

฿ 1,097.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.8563.5308

฿ 932.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.9263.5308

฿ 1,181.37

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.9863.5308

฿ 1,090.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 563.5308

฿ 1,027.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.0663.5308

฿ 1,350.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.1163.5308

฿ 1,051.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.1663.5308

฿ 1,097.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5668.5308

฿ 1,434.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.7968.5308

฿ 1,563.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.9468.5308

฿ 1,090.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.9568.5308

฿ 1,262.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 668.5308

฿ 1,353.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.0475308

฿ 1,605.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.1575308

฿ 1,605.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.2575308

฿ 1,223.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.3575308

฿ 2,030.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.5375308

฿ 1,602.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.9490310

฿ 1,844.13

GRG HSS DRILL 1 Piece(s) 31 Day(s) 890310

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 135 Standard NAS907
Blade diameter tolerance h8 Coating Details Nitriding