(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Blade shape suitable for FC/FCD and with special radius point for excellent abrasion resistance, also reducing burrs on the far side when machining through holes.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) | Shank diameter d2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,485.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4 | 27 | 59 | 6 | ||
฿ 5,485.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.2 | 27 | 71 | 6 | ||
฿ 5,485.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.3 | 31 | 75 | 6 | ||
฿ 5,485.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.5 | 31 | 75 | 6 | ||
฿ 5,485.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 4.8 | 33 | 77 | 6 | ||
฿ 5,485.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5 | 38 | 82 | 6 | ||
฿ 5,485.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.1 | 38 | 82 | 6 | ||
฿ 5,485.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.5 | 38 | 82 | 6 | ||
฿ 5,485.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 5.8 | 41 | 85 | 6 | ||
฿ 4,774.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6 | 41 | 85 | 6 | ||
฿ 6,075.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.5 | 41 | 85 | 8 | ||
฿ 6,075.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.8 | 43 | 87 | 8 | ||
฿ 6,075.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 6.9 | 43 | 87 | 8 | ||
฿ 6,075.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7 | 43 | 87 | 8 | ||
฿ 6,075.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.5 | 45 | 89 | 8 | ||
฿ 6,075.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 7.8 | 48 | 92 | 8 | ||
฿ 5,442.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8 | 48 | 92 | 8 | ||
฿ 6,941.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.5 | 53 | 103 | 10 | ||
฿ 6,941.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 8.6 | 55 | 105 | 10 | ||
฿ 6,941.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9 | 55 | 105 | 10 | ||
฿ 6,941.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.5 | 58 | 108 | 10 | ||
฿ 6,941.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.7 | 60 | 110 | 10 | ||
฿ 6,941.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 9.8 | 60 | 110 | 10 | ||
฿ 6,312.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 10 | 60 | 110 | 10 | ||
฿ 8,440.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 10.2 | 66 | 123 | 12 | ||
฿ 9,190.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 10.3 | 66 | 123 | 12 | ||
฿ 9,190.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 10.5 | 66 | 123 | 12 | ||
฿ 9,190.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 10.8 | 68 | 125 | 12 | ||
฿ 9,190.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 11 | 68 | 125 | 12 | ||
฿ 9,190.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 11.5 | 71 | 128 | 12 | ||
฿ 9,190.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 11.7 | 73 | 130 | 12 | ||
฿ 9,190.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 11.8 | 73 | 130 | 12 | ||
฿ 8,440.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 12 | 73 | 130 | 12 | ||
฿ 11,162.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 12.5 | 76 | 135 | 14 | ||
฿ 11,162.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 12.7 | 78 | 137 | 14 | ||
฿ 11,162.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 12.8 | 78 | 137 | 14 | ||
฿ 11,162.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 13.5 | 84 | 144 | 14 | ||
฿ 10,491.00 | CARBIDE DRILL | 1 Piece(s) | 31 Day(s) | 14 | 86 | 144 | 14 |
Loading...
work material | Cast Iron | Tool Material Type | Carbide | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | NA |
Tip angle(°) | R Point | Blade diameter tolerance | h8 | Shank diameter tolerance | h6 |
Coating Details | FIRE |
How can we improve?
How can we improve?