1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Mill Shank Drill Regular GT500 513 (Part Number)

End Mill Shank Drill Regular GT500 513
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 511.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A FIRE (TiAlN) coated drill made of powder HSS, ideal for machining hard-to-cut materials.

Part Number
0513-002.000
0513-002.500
0513-002.780
0513-003.000
0513-003.300
0513-003.500
0513-003.700
0513-004.000
0513-004.200
0513-004.500
0513-004.800
0513-005.000
0513-005.100
0513-005.500
0513-005.800
0513-006.000
0513-006.500
0513-006.800
0513-007.000
0513-007.400
0513-007.500
0513-007.800
0513-008.000
0513-008.500
0513-008.600
0513-008.800
0513-009.000
0513-009.300
0513-009.500
0513-010.000
0513-010.200
0513-010.300
0513-010.500
0513-011.000
0513-011.500
0513-012.000
0513-012.500
0513-013.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Shank diameter d2
(mm)
Shank length l3
(mm)

฿ 511.36

GRG HSS DRILL 10 Piece(s) 31 Day(s) 22456328

฿ 602.67

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.53062328

฿ 602.67

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.783365328

฿ 602.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 33365328

฿ 676.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.33668428

฿ 676.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.53971428

฿ 38,709.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.73971428

฿ 739.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 44375428

฿ 914.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.24387636

฿ 876.60

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.54791636

฿ 981.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.85296636

฿ 1,100.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 55296636

฿ 1,100.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.15296636

฿ 1,100.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.557101636

฿ 1,255.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.857101636

฿ 1,188.63

GRG HSS DRILL 1 Piece(s) 31 Day(s) 657101636

฿ 1,430.51

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.563107836

฿ 1,510.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.869113836

฿ 1,510.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 769113836

฿ 1,510.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.469113836

฿ 1,560.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.569113836

฿ 1,637.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.875119836

฿ 1,637.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 875119836

฿ 1,841.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.5751251040

฿ 1,531.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.6811311040

฿ 1,658.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.8811311040

฿ 1,658.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9811311040

฿ 1,784.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.3811311040

฿ 1,784.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.5811311040

฿ 1,939.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10871371040

฿ 2,398.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.2871441245

฿ 2,633.00

HSS DRILL 1 Piece(s) 31 Day(s) 10.3871441245

฿ 2,398.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.5871441245

฿ 2,272.26

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11941511245

฿ 2,419.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.5941511245

฿ 2,626.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 121011581245

฿ 2,977.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.51011611445

฿ 3,489.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 131011611445

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type powder HSS Shank Type End Mill Shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard G.S.
Blade diameter tolerance h8 Coating Details FIRE