(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Allows simultaneous centering and chamfering. Cobalt HSS boasts excellent heat and abrasion resistance.
Part Number |
---|
J557-003.000 |
J557-004.000 |
J557-005.000 |
J557-006.000 |
J557-008.000 |
J557-010.000 |
J557-012.000 |
J557-016.000 |
J557-020.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (d1) (mm) | Overall Length L1 (mm) | Groove Length l2 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,111.23 | GRG CHAMFERING TOOLS | 1 Piece(s) | 6 Day(s) | 3 | 46 | 12 | ||
฿ 1,114.86 | GRG CHAMFERING TOOLS | 1 Piece(s) | 6 Day(s) | 4 | 55 | 12 | ||
฿ 1,160.21 | GRG CHAMFERING TOOLS | 1 Piece(s) | 6 Day(s) | 5 | 62 | 14 | ||
฿ 1,227.33 | GRG CHAMFERING TOOLS | 1 Piece(s) | 6 Day(s) | 6 | 66 | 16 | ||
฿ 1,893.71 | GRG CHAMFERING TOOLS | 1 Piece(s) | 6 Day(s) | 8 | 79 | 21 | ||
฿ 2,205.74 | GRG CHAMFERING TOOLS | 1 Piece(s) | 6 Day(s) | 10 | 89 | 25 | ||
฿ 3,135.17 | GRG CHAMFERING TOOLS | 1 Piece(s) | 6 Day(s) | 12 | 102 | 30 | ||
฿ 4,292.57 | GRG CHAMFERING TOOLS | 1 Piece(s) | 6 Day(s) | 16 | 115 | 37 | ||
฿ 6,470.71 | GRG CHAMFERING TOOLS | 1 Piece(s) | 6 Day(s) | 20 | 131 | 45 |
Loading...
Application | Centering (Positioning) / Hole Chamfer | Tip angle (θ) | 90 | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | HSCO | Coating Y/N | NA |
Standard | G.S. | Blade diameter tolerance | h6 | Shank diameter tolerance | h6 |
How can we improve?
How can we improve?