1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NC Spotting Drill 90° 568 (Part Number)

NC Spotting Drill 90° 568
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,356.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows simultaneous centering and chamfering. Also excellent in wear resistance with TiN coating.

Part Number
0568-003.000
0568-004.000
0568-005.000
0568-006.000
0568-006.350
0568-008.000
0568-009.520
0568-010.000
0568-012.000
0568-012.700
0568-015.870
0568-016.000
0568-019.050
0568-020.000
0568-025.000
0568-025.400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (d1)
(mm)
Overall Length L1
(mm)
Groove Length l2
(mm)

฿ 1,356.74

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 34612

฿ 1,391.81

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 45512

฿ 1,455.30

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 56214

฿ 1,500.66

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 66616

฿ 1,546.01

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 6.357017

฿ 2,468.78

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 87921

฿ 2,875.75

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 9.528925

฿ 2,749.37

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 108925

฿ 3,998.08

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 1210230

฿ 3,998.08

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 12.710230

฿ 5,056.91

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 15.8711537

฿ 5,211.11

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 1611537

฿ 6,400.56

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 19.0513145

฿ 7,685.50

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 2013145

฿ 13,341.50

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 2515153

฿ 15,466.87

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 25.415653

Loading...

  1. 1
 

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 90 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N Available
Coating Type TiN Standard G.S. Shank diameter tolerance h6