1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NC Spotting Drill 120° 567 (Part Number)

NC Spotting Drill 120° 567
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,356.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows simultaneous centering and chamfering. Excellent in wear resistance with TiN coating.

Part Number
0567-003.000
0567-004.000
0567-005.000
0567-006.000
0567-006.350
0567-008.000
0567-009.520
0567-010.000
0567-012.000
0567-012.700
0567-015.870
0567-016.000
0567-019.050
0567-020.000
0567-025.000
0567-025.400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (d1)
(mm)
Overall Length L1
(mm)
Groove Length l2
(mm)

฿ 1,356.74

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 34612

฿ 1,391.81

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 45512

฿ 1,455.30

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 56214

฿ 1,500.66

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 66616

฿ 1,546.01

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 6.357017

฿ 2,468.78

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 87921

฿ 2,875.75

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 9.528925

฿ 2,749.37

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 108925

฿ 3,998.08

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 1210230

฿ 3,998.08

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 12.710230

฿ 5,056.91

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 15.8711537

฿ 5,211.11

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 1611537

฿ 6,102.44

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 19.0513145

฿ 7,685.50

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 2013145

฿ 13,341.50

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 2515153

฿ 14,499.00

CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 25.415653

Loading...

  1. 1
 

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 120 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N Available
Coating Type TiN Standard G.S. Shank diameter tolerance h6