- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
ADCLEAN Hood with Mask, White
(CH41501L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Trusco Code |
Internal Capacity |
|
฿ 2,488.00
|
HOODS FOR CLEAN ROOM
|
1 Piece(s)
|
|
12 Day(s)
|
L |
401-3697 |
1 pc. |
|
฿ 2,488.00
|
HOODS FOR CLEAN ROOM
|
1 Piece(s)
|
|
19 Day(s)
|
M |
401-3701 |
1 pc. |
Basic Specifications
-
- Product Model
- Hood
-
- Specifications
- Integrated Mask
-
- Charge Processing
- None
-
- Color
- White
-
- Features
- Comes with an eyeglass holder that allows glasses to be easily worn/removed.
-
- Specifications
- ISO Class 4 (Fed/STD Class 10) Equivalent
-
- Material Quality
- Polyester
-
- Mass(g)
- 100
-
- Internal Capacity
- 1 pc.
Product Description
[Features]
· Includes a glasses holder that makes it easy to put glasses on and off.
· Includes a mask that keeps dust away from the face.
· Uses photo-deodorizing fibers to protect the body from chemical contamination.
[Applications]
· For clean rooms.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Trusco Code |
Internal Capacity |
|
฿ 2,488.00
|
HOODS FOR CLEAN ROOM
|
1 Piece(s)
|
|
12 Day(s)
|
L |
401-3697 |
1 pc. |
|
฿ 2,488.00
|
HOODS FOR CLEAN ROOM
|
1 Piece(s)
|
|
19 Day(s)
|
M |
401-3701 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?