1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crystal Scale 1 kg (Part Number)

SCALE

Crystal Scale 1 kg
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital scale that can measure in increments of 0.5 g.

Part Number
KS-121SV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SCALE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Maximum Measurement(g) 1000
Minimum Display(g) 0.5 Weighing Pan Shape Square Plate Battery Support Included
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function None
Color Silver Major Diameter (W)(mm) 180 Major Diameter (D)(mm) 120
Major diameter (H)(mm) 33 Mass(g) 370 Power Supply AA dry batteries x 2
Features With Automatic Power Off Function and Hook Hole for Wall Hanging Display Unit 0.5 g Increments