(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Pliers (PP-230)

Pipe Pliers (PP-230)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
PP-230
PP-230G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
JAN Code Remark

฿ 786.67

HAND TOOL 1 Piece(s) 31 Day(s) 230 270 4953880572128 Without Vinyl Grip

฿ 1,400.00

HAND TOOL 1 Piece(s) 10 Day(s) 233 300 4953880572227 With Vinyl Grip

Basic Specifications

  • Maximum Opening(mm)
    76
  • Adjustment(Steps)
    5
  • Nominal Dimensions(mm)
    230
  • Tip Thickness(mm)
    9.5
  • Material
    High Carbon Steel S55C
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Nickel Chromium Plating
  • Intended Use
    Useful for replacing water meter, for large sized fittings (MC unions, LA joints) and nuts.
  • Features
    Grip part is a round design with easy-gripping and easy force insertion even when thick items are grabbed. The bore diameter can be adjusted to five steps to match the items gripped. Round blade part that firmly grips all, including round, hex, and octagon.

Product Description

[Features]
· Mouth widths from 19 mm to 76 mm (3/4" to 3") that support thick PVC pipes, large MC unions, large LA joints, etc. which cannot be grasped with a conventional water pump; can be adjusted in 5 levels.
· Use when grasping or tightening water supply pipes, PVC pipes, MC unions, and LA joints

Part Number
PP-230
PP-230G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
JAN Code Remark

฿ 786.67

HAND TOOL 1 Piece(s) 31 Day(s) 230 270 4953880572128 Without Vinyl Grip

฿ 1,400.00

HAND TOOL 1 Piece(s) 10 Day(s) 233 300 4953880572227 With Vinyl Grip

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1