(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
NO.49 |
NO.50 |
WL-270S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Nominal Dimensions (mm) |
Tip Thickness (mm) |
Material | Quenching | Surface Processing | Possible Cutting Diameters | Product Model | JAN Code | Features | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 208.67 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | - | - | - | 15 | - | - | Urethane Plastic | - | - | - | Spare part | 4953880491115 | Spare parts (round) for WL-270S | - | ||
฿ 208.67 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | - | - | - | 15 | - | - | Urethane Plastic | - | - | - | Spare part | 4953880491122 | Spare parts (square) for WL-270S | - | ||
฿ 2,380.00 |
HAND TOOL | 1 Piece(s) | 12 Day(s) | 70 | 8 | 275 | 430 | 270 | 15 | High Carbon Steel S55C | Complete anti-oxidation treatment | Cation Electrodeposition Coating | - | - | 4953880491108 | Continuous operation can be executed quickly with the built-in spring mechanism adjustment. | Opening width adjustable in 8 stages to provide the exact fit for grasping objects. |
[Features]
· It is replaceable, and made out of urethane resin which is hard to scratch.
· Firmly holds large plastic nuts when replacing square model.
· Opening width adjustable in 8 stages to provide the exact fit for grasping objects.
· Continuous operation can be executed quickly with the built-in spring mechanism adjustment.
· Replaceable Square Model
Part Number |
---|
NO.49 |
NO.50 |
WL-270S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Nominal Dimensions (mm) |
Tip Thickness (mm) |
Material | Quenching | Surface Processing | Possible Cutting Diameters | Product Model | JAN Code | Features | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 208.67 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | - | - | - | 15 | - | - | Urethane Plastic | - | - | - | Spare part | 4953880491115 | Spare parts (round) for WL-270S | - | ||
฿ 208.67 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | - | - | - | 15 | - | - | Urethane Plastic | - | - | - | Spare part | 4953880491122 | Spare parts (square) for WL-270S | - | ||
฿ 2,380.00 |
HAND TOOL | 1 Piece(s) | 12 Day(s) | 70 | 8 | 275 | 430 | 270 | 15 | High Carbon Steel S55C | Complete anti-oxidation treatment | Cation Electrodeposition Coating | - | - | 4953880491108 | Continuous operation can be executed quickly with the built-in spring mechanism adjustment. | Opening width adjustable in 8 stages to provide the exact fit for grasping objects. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?