(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zebra Color Water Pump Plier

Zebra Color Water Pump Plier

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 530.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
WD-250B
WD-250W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code

฿ 530.35

HAND TOOL 1 Piece(s) 31 Day(s) Black 4953880243813

฿ 530.35

HAND TOOL 1 Piece(s) 31 Day(s) White 4953880243516

Basic Specifications

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    252
  • Mass(g)
    325
  • Nominal Dimensions(mm)
    250
  • Tip Thickness(mm)
    10
  • Material
    Chrome Vanadium Steel
  • Quenching
    Complete anti-oxidation treatment
  • Surface Processing
    Cation Electrodeposition Coating

Product Description

Extremely rustproof cation electrodeposition coating

Part Number
WD-250B
WD-250W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code

฿ 530.35

HAND TOOL 1 Piece(s) 31 Day(s) Black 4953880243813

฿ 530.35

HAND TOOL 1 Piece(s) 31 Day(s) White 4953880243516

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1