- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of NP-115
-
- Product Category
- Pliers
-
- Plier Type
- Pliers
-
- Overall Length(mm)
- 115
-
- With or without Spring
- Included
-
- Body / Option
- Main Body
-
- JAN Code
- 4953880824326
-
- Weight(g)
- 54
-
- Hardness
- Body/HRC43 to 47 / Blade Parts: HRC55 to 59
-
- Width(mm)
- 49
-
- Material (Grip)
- Cowhide
-
- Material (Body)
- High Carbon Steel S55C
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,111.86
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Category
- Pliers
-
- Plier Type
- Pliers
-
- Overall Length(mm)
- 115
-
- With or without Spring
- Included
-
- Body / Option
- Main Body
-
- JAN Code
- 4953880824326
-
- Weight(g)
- 54
-
- Hardness
- Body/HRC43 to 47 / Blade Parts: HRC55 to 59
-
- Width(mm)
- 49
-
- Material (Grip)
- Cowhide
-
- Material (Body)
- High Carbon Steel S55C
Product Description
[Features]
· There are no serrated grooves on the holding portion or tip.
· It does not scratch grasped objects
Specifications of NP-115
-
- Product Category
- Pliers
-
- Plier Type
- Pliers
-
- Overall Length(mm)
- 115
-
- With or without Spring
- Included
-
- Body / Option
- Main Body
-
- JAN Code
- 4953880824326
-
- Weight(g)
- 54
-
- Hardness
- Body/HRC43 to 47 / Blade Parts: HRC55 to 59
-
- Width(mm)
- 49
-
- Material (Grip)
- Cowhide
-
- Material (Body)
- High Carbon Steel S55C
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,111.86
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?