(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Evolution Series Electrician's Bag (EM-13)

Evolution Series Electrician's Bag (EM-13)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EM-12
EM-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Specification 1 Specification 2 Amount Of Content

฿ 697.90

TOOL BAGS 1 Piece(s) 3 Day(s) Total Length 250 x Width 180 x Gusset Width 120 3 Tiers - 1 pc.

฿ 664.77

TOOL BAGS 1 Piece(s) 10 Day(s) Total Length 260 x Width 180 x Gusset Width 130 2 Tiers Tool Insert included 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Color
    Black
  • Material
    (Fabric) Polyester / (Bracket) Steel Plating
  • Amount Of Content
    1 pc.

Product Description

Electrician's bag made with long belt loops so it can be adjusted and positioned freely.
[Features]
· Works with belts up to 60 mm wide.
· Designed to be simple and easy to use. Made with lightweight durable polyester.
[Applications]
· Perfect for holding construction tools.

Part Number
EM-12
EM-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Specification 1 Specification 2 Amount Of Content

฿ 697.90

TOOL BAGS 1 Piece(s) 3 Day(s) Total Length 250 x Width 180 x Gusset Width 120 3 Tiers - 1 pc.

฿ 664.77

TOOL BAGS 1 Piece(s) 10 Day(s) Total Length 260 x Width 180 x Gusset Width 130 2 Tiers Tool Insert included 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications