(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Insertion Width (mm) 85/90/95 (CE-01)

Cutter Insertion Width (mm) 85/90/95 (CE-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CE-01
CE-02
CE-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(mm)
Material Specification 2 Specification 3 Amount Of Content

฿ 497.14

TOOL BAGS 1 Piece(s) Same day 10 Total Length 235 x Width 85 Black Cow Split Leather No Double Seam No Copper Rivet 1 pc.

฿ 1,462.00

TOOL BAGS 1 Piece(s) 16 Day(s) - Total Length 235 x Width 95 Black Cow Split Leather Double Seam No Copper Rivet 1 pc.

฿ 2,172.00

TOOL BAGS 1 Piece(s) 13 Day(s) - Total Length 225 x Width 85 Tanned Leather Double Seam Copper Rivet 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Specification 1
    Patterned
  • Features 1
    Belt Supported Width 60 mm
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Perfect tool case series for storing midget cutters, etc.
· Embossed type.
· This special case reliably protects your work tools.

Part Number
CE-01
CE-02
CE-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(mm)
Material Specification 2 Specification 3 Amount Of Content

฿ 497.14

TOOL BAGS 1 Piece(s) Same day 10 Total Length 235 x Width 85 Black Cow Split Leather No Double Seam No Copper Rivet 1 pc.

฿ 1,462.00

TOOL BAGS 1 Piece(s) 16 Day(s) - Total Length 235 x Width 95 Black Cow Split Leather Double Seam No Copper Rivet 1 pc.

฿ 2,172.00

TOOL BAGS 1 Piece(s) 13 Day(s) - Total Length 225 x Width 85 Tanned Leather Double Seam Copper Rivet 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications