(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Colored Soft Belt One-Pin Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,085.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PNB-038-BK
PNB-038-BU
PNB-038-R
PNB-038-V
PNB-048-BK
PNB-048-BU
PNB-048-R
PNB-048-V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size
(mm)
Color Amount Of Content

฿ 1,085.00

TOOL BELTS 1 Piece(s) 1 Day(s) Black Length 1,200 x Width 38 - 1 pc.

฿ 1,085.00

TOOL BELTS 1 Piece(s) 1 Day(s) Blue Length 1,200 x Width 38 - 1 pc.

฿ 1,085.00

TOOL BELTS 1 Piece(s) 1 Day(s) Red Length 1,200 x Width 38 - 1 pc.

฿ 1,085.00

TOOL BELTS 1 Piece(s) 1 Day(s) - Length 1,200 x Width 38 Violet 1 pc.

฿ 1,311.00

TOOL BELTS 1 Piece(s) 1 Day(s) Black Length 1,200 x Width 48 - 1 pc.

฿ 1,311.00

TOOL BELTS 1 Piece(s) 1 Day(s) Blue Length 1,200 x Width 48 - 1 pc.

฿ 1,311.00

TOOL BELTS 1 Piece(s) 1 Day(s) Red Length 1,200 x Width 48 - 1 pc.

฿ 1,311.00

TOOL BELTS 1 Piece(s) 1 Day(s) - Length 1,200 x Width 48 Violet 1 pc.

Basic Specifications

  • Product Model
    Work Belt
  • Material Quality
    (Belt) PP Resin Treated Belt / 840D Nylon Fabric (Cushion) Polyethylene Foam
  • Features 1
    Not just a work belt, can be used as a casual belt for your non-work clothes.
  • Amount Of Content
    1 pc.

Product Description

A one-pin type work belt with a 3-layer construction.
[Features]
· Registered as a utility model.
· Soft cushioning reduces pain caused by corners digging in, compared to a nylon belt.
· Can be used as a work belt, or as a casual belt for everyday wear.
[Applications]
· A belt for hanging a waist bag on the waist.

Part Number
PNB-038-BK
PNB-038-BU
PNB-038-R
PNB-038-V
PNB-048-BK
PNB-048-BU
PNB-048-R
PNB-048-V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size
(mm)
Color Amount Of Content

฿ 1,085.00

TOOL BELTS 1 Piece(s) 1 Day(s) Black Length 1,200 x Width 38 - 1 pc.

฿ 1,085.00

TOOL BELTS 1 Piece(s) 1 Day(s) Blue Length 1,200 x Width 38 - 1 pc.

฿ 1,085.00

TOOL BELTS 1 Piece(s) 1 Day(s) Red Length 1,200 x Width 38 - 1 pc.

฿ 1,085.00

TOOL BELTS 1 Piece(s) 1 Day(s) - Length 1,200 x Width 38 Violet 1 pc.

฿ 1,311.00

TOOL BELTS 1 Piece(s) 1 Day(s) Black Length 1,200 x Width 48 - 1 pc.

฿ 1,311.00

TOOL BELTS 1 Piece(s) 1 Day(s) Blue Length 1,200 x Width 48 - 1 pc.

฿ 1,311.00

TOOL BELTS 1 Piece(s) 1 Day(s) Red Length 1,200 x Width 48 - 1 pc.

฿ 1,311.00

TOOL BELTS 1 Piece(s) 1 Day(s) - Length 1,200 x Width 48 Violet 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The feeling of wear piece to the body is soft because of cushions.

Specification

●SPQ(piece):12

Materials

●Polypropylene 
●Nylon 
●Polyethylene Foam